Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connection cable, M12 to RJ-45, PUR cable 4-pin, CAT5e |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | plug | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | RJ-45 | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 4 A | |
Volume resistance | 150 mΩ/m | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | CAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001) | |
Specification | connector M12 x 1 : IEC 61076-2-101 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) , stationary 0 ... 50 °C (32 ... 122 °F) , moving |
|
Mechanical specifications | ||
Degree of protection | IP67 / IP20 | |
Connection | M12 x 1 connector, 4-pin, D-coded RJ-45 Category 5 , up to 100 MHz |
|
Material | ||
Contacts | CuSn | |
Contact surface | Ni/Au | |
Body | TPU, black / PA | |
Cable | PUR | |
Core insulation | PE | |
Cable | 2 pairs with 2 wires each with 2 fillers for the core | |
Sheath diameter | 6.7 mm | |
Bending radius | > 35 mm | |
Color | water blue (RAL 5021) | |
Number of cores | 4 | |
Core cross section | 0.14 mm2 | |
Conductor construction | 7 x 0.15 mm ∅ | |
Shield | aluminum-lined polyester foil Tinned copper braiding, 65 % coverage |
|
Length | 10 m | |
Mass | 443.2 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD-files 3-D / CAD-Dateien 3-D | ALL | STP | 528 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4458A | ALL | 287 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6744 | ALL | 213 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
Kit | ||||||
|