Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product V19SY-G-BK10M-PUR-ABG
Not available for purchase
Not available for purchase

Cable connector V19SY-G-BK10M-PUR-ABG

V19SY-G-BK10M-PUR-ABG
  • Suitable for drag chains and abrasion resistant
  • Industrial Ethernet
  • CAT5/CAT5e cable
  • Degree of protection IP65 / IP67
  • Free of paint wetting interfering substances
  • Oil resistant
  • Halogen-free
  • Shield connected to screw connection
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19SY-G-BK10M-PUR-ABG

Product Description
Male single-ended cordset, M12, 8-pin, Y encryption, PUR cable, shielded
General specifications
Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingY-coded
Connector 2
Connectioncable end
Electrical specifications
Rated voltage30 V DC
Rated current6 A (power supply)
0.5 A (data)
Volume resistancemax. 5 mΩ
Conformity
Degree of protectionEN 60529
Fieldbus standardHybrid Ethernet
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Component categoryCAT5 (IEC 11801) , CAT5e (TIA 568B)
FlammabilityUL 1581
Halogen-freeDIN VDE 0472-815 / IEC 60754-1
Oil resistanceDIN EN 60811-2-1 / DIN VDE 0282-10
Ambient conditions
Ambient temperature
Plug connector-25 ... 90 °C (-13 ... 194 °F)
Cable, fixed-40 ... 90 °C (-40 ... 194 °F)
Cable, flexing-30 ... 70 °C (-22 ... 158 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.4 Nm
Loosening protectionavailable
Tool installationstraight knurling
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP65/IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter7.6 mm
Bending radius> 10 x cable diameter, moving
Sheath colorblack (similar to RAL 9005)
Number of cores8
Core cross section4 x 0.15 mm² (data)
4 x 0.6 mm² (power supply)
Cores colorCore 1: white/orange
Core 2: orange
Core 3: white/green
Core 4: green
Core 5: blue
Core 6: white
Core 7: brown
Core 8: black
Core construction19 x 0.1 mm (Data)
19 x 0.2 mm (Power supply)
Shieldtinned copper braiding, 85 % coverage
Length10 m
Cable code94H
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3 m/s
Traverse distance4.5 m
Accelerationmax. 3 m/s2
Mass897 g
Material
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceNi/Au
FlammabilityV-2
Cable
SheathingPUR
Core insulationPP
Oil resistanceyes
FlammabilityFT1

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V19SY-G-BK10M-PUR-ABG

Approvals: V19SY-G-BK10M-PUR-ABG

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3301AALLPDF286 KB

Associated Products: V19SY-G-BK10M-PUR-ABG

Accessory of

2,339.00  USD

Contact Us

Read head with EtherNet/IP interface, Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernetfa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
2,634.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Read head with EtherNet/IP interface, Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernet, Integrated display modulefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display module, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
2,289.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Read head with EtherCAT interface, EtherCAT interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transferfa
Read head with EtherCAT interface, EtherCAT interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transfer, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Extended temperature rangefa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Integrated display module, Extended temperature rangefa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Integrated display modulefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display modulefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speedfa
Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernet, Integrated display module, Extended temperature rangefa
Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernet, Extended temperature rangefa
Accessories
85.00  USD

Contact Us

torque screwdriver (0.6 Nm)fa
77.00  USD

Contact Us

plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connectorfa
Marking rings for M12 connectors, various colorsfa