Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

AS-Interface sensor/actuator module VAA-4EA-G4-ZE/E2

VAA-4EA-G4-ZE/E2
  • AS-Interface certificate
  • Degree of protection IP65
  • Flat or round cable connection (via standardized EEMS base, not included with delivery)
  • Cable piercing method for flat cable
  • Communication monitoring, turn-off
  • Inputs for 2- and 3-wire sensors
  • Power supply of outputs from the external auxiliary voltage
  • Power supply of inputs from the module
  • Function display for bus, ext. auxiliary voltage, inputs and outputs
  • Monitoring of sensor overloads

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAA-4EA-G4-ZE/E2

Product Description
G4 module IP65
4 inputs (PNP) and 4 electronic outputs
General specifications
Node typeStandard node
AS-Interface specificationV2.0
Required master specification≥ V2.0
UL File NumberE87056
Indicators/operating means
LED PWR/FAULTdual LED green/red
green: AS-Interface voltage
red: overload sensor supply
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 4 LED yellow
LED AEext. auxiliary voltage UAUX ; LED green
Electrical specifications
Auxiliary voltage (output)24 V DC ± 15 % PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 60 mA (without sensors) / max. 240 mA
Protection classIII
Input
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current loading capacity≤ 180 mA (TB ≤ 40 °C),
≤ 140 mA (TB ≤ 60 °C), short-circuit protected
Input current≤ 8 mA (limited internally)
Switching point
0 (unattenuated)≤ 1.5 mA
1 (attenuated)≥ 4.5 mA
Output
Number/Type4 electronic outputs, PNP
Supplyfrom external auxiliary voltage UAUX
Current2 A per output, 4 A total
Voltage≥ (UAUX - 0.5 V)
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
Programming instructions
ProfileS-7.F
IO code7
ID codeF
Data bits (function via AS-Interface) input output
D0 IN1 OUT1
D1 IN2 OUT2
D2 IN3 OUT3
D3 IN4 OUT4
Parameter bits (programmable via AS-i)function
P0communication monitoring
P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised
P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition
P1not used
P2not used
P3not used
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Connectioncable piercing method or terminal compartment
yellow flat cable/black flat cable or standard round cable
inputs/outputs:M12 x 1.5 cable glands and cage tension spring terminals
Mass350 g
MountingDIN rail or screw mounting

Classifications

SystemClasscode
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599

CAD+CAE: VAA-4EA-G4-ZE/E2

CADFile TypeFile Size
3-D model / 3-D-ModellSTP2086 KB

Associated Products: VAA-4EA-G4-ZE/E2

Matching System Components
AS-Interface module mounting base for connection to flat cable (AS-Interface and external auxiliary power)fa
28.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

AS-Interface module mounting base with adressing jack for connection to flat cable (AS-Interface and external auxiliary power)fa
AS-Interface module mounting base for connection to round cable (AS-Interface and external auxiliary power)fa
Accessories
Blind plug M12fa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.