Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V1-G-0,3M-PUR-ABG-V1-W-Y

V1-G-0,3M-PUR-ABG-V1-W-Y
  • Pins 3 and 4 are bridged
  • Shield attached to coupling nut
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Degree of protection IP67 / IP68 / IP69K
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-G-0,3M-PUR-ABG-V1-W-Y

Product Description
Connecting cable, M12 to M12, PUR cable, 4-pin, bridged, shielded
General specifications
Number of pins4 + shield
(Pins 3 and 4 are bridged)
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2angled
Threading 2M12
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
Ambient conditions
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
cable, flexing: -25 ... 80 °C (-13 ... 176 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, green
CablePUR
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, moving
5 x cable diameter, single bend
Colorgrey
Cores4 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
Shieldgrid covering 85 %
Length0.3 m
Mass36 g
Flammability
Contact carrier94 HB
Housing94 V-2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-G-0,3M-PUR-ABG-V1-W-Y

Design / Simulation: V1-G-0,3M-PUR-ABG-V1-W-Y

Language Selection:
CADLanguageFile TypeFile Size
3-D model, 4-pin M12 plug, angled / 3-D-Modell M12-Stecker, gewinkelt, 4-poligALLSTP1915 KB
3-D model, 4-pin M12 socket, straight / 3-D-Modell M12-Buchse, gerade, 4-poligALLSTP1613 KB
CAD Portal / CAD PortalALLLINK---

Approvals: V1-G-0,3M-PUR-ABG-V1-W-Y

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3279AALLPDF284 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5876ALLPDF217 KB

Associated Products: V1-G-0,3M-PUR-ABG-V1-W-Y

Accessory of
G11 analog module, 2 analog inputsfa
300.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

G11 analog module, 2 analog inputsfa