Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V3-GR-*M-PVC-V3-GR-Y

V3-GR-*M-PVC-V3-GR-Y
  • Snap locking
  • Degree of protection: IP 65
  • Gold plated contacts
  • Cable length according to specification

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V3-GR-*M-PVC-V3-GR-Y

Product Description
Cordset M8 socket snap-lock to M8 plug snap-lock, 3-pin, PVC cable 2-core grey
General specifications
Number of pins3
Connection 1socket
Construction type 1straight
Threading 1M8 Snap locking
Connection 2Male connector
Construction type 2straight
Threading 2M8 Snap locking
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 3 A
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
Specificationconnector M8 x 1 : IEC 61076-2-104
Ambient conditions
Ambient temperaturecable, fixed: -40 ... 70 °C (-40 ... 158 °F)
cable, flexing: -5 ... 80 °C (23 ... 176 °F)
Pollution degree3
Mechanical specifications
Connection typepin 4 not connected
Contact elementsspring-loaded contact socket
Degree of protectionIP65
Cable codeLi YY 3 x 0.25
Material
ContactsCuZn
Contact surfaceAu
BodyPUR
CablePVC
Core insulationPVC
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, moving
> 10 x cable diameter, fixed
Colorgrey
Number of cores2
Core cross-section0.34 mm2
Cores colorCore 1: brown
Core 3: blue
Conductor construction19 x 0.15 mm ∅
Lengthas per specification

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V3-GR-*M-PVC-V3-GR-Y

Approvals: V3-GR-*M-PVC-V3-GR-Y

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3307AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6568ALLPDF219 KB