Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset single-ended M8 snap-lock, 3-pin, PVC cable 2-core grey |
General specifications | ||
---|---|---|
Number of pins | 3 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M8 Snap locking | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 3 A | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529 | |
Specification | connector M8 x 1 : IEC 61076-2-104 | |
Ambient conditions | ||
Ambient temperature | cable, fixed: -40 ... 70 °C (-40 ... 158 °F) cable, flexing: -5 ... 80 °C (23 ... 176 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Connection type | pin 4 not connected | |
Contact elements | spring-loaded contact socket | |
Degree of protection | IP65 | |
Cable code | Li YY 3 x 0.25 | |
Material | ||
Contacts | CuZn | |
Contact surface | Au | |
Body | PUR | |
Cable | PVC | |
Core insulation | PVC | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 4.3 mm | |
Bending radius | > 15 x cable diameter, moving > 10 x cable diameter, fixed |
|
Color | grey | |
Number of cores | 2 | |
Core cross-section | 0.34 mm2 | |
Cores color | Core 1: brown Core 3: blue |
|
Conductor construction | 19 x 0.15 mm ∅ | |
Length | as per specification |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3307A | ALL | 286 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6568 | ALL | 219 KB |