Serviceline
Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Control Units (Ex e)


Narrow down search result list

Product Selector Tool Results: 162 Product(s)


Choose your product


Next PageLast Page
Product
Emergency stop mushroom button, red, with protective shroud, plastic, padlockable - 1x NO / 1x NC - labeling 'EMERGENCY STOP / NOT HALT', Glass fiber reinforced polyester (GRP) enclosure, Ex de and Ex tb certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Bottom face M25 cable gland plastic double seal, Degree of protection IP66pa
LED indicator, green - 12 ... 250 V AC/DC, Ex de and Ex tb certified, Full equipment certified, Polyamide housing for panel mount, Installation in Zone 1, Zone 2, Zone 21 and Zone 22pa
Emergency stop mushroom button 40 mm, red, twist-to-release - 2x NC, Ex de and Ex tb certified, Full equipment certified, Polyamide housing for panel mount, Installation in Zone 1, Zone 2, Zone 21 and Zone 22pa
Double pushbutton, red/green - 1x NO / 1x NC - labeling '0 - l', Glass fiber reinforced polyester (GRP) enclosure, Ex de and Ex tb certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Bottom face M20 cable gland plastic double seal, Degree of protection IP66pa
Double pushbutton, red/green - 1x NO / 1x NC - labeling '0 - l', Glass fiber reinforced polyester (GRP) enclosure, Ex de and Ex tb certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Bottom face M25 cable gland plastic double seal, Degree of protection IP66pa
Emergency stop mushroom button 40 mm, red, twist-to-release - 1x NO / 1x NC, Glass fiber reinforced polyester (GRP) enclosure, Ex de and Ex tb certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Bottom face M25 cable gland plastic double seal, Degree of protection IP66pa
Emergency stop mushroom button, red - 1x NO / 1x NC - labeling 'EMERGENCY STOP / NOT HALT', Glass fiber reinforced polyester (GRP) enclosure, Ex de and Ex tb certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Bottom face M20 cable gland plastic double seal, Degree of protection IP66pa
Emergency stop mushroom button, red, with protective lid - 1x NO / 1x NC - labeling 'EMERGENCY STOP / NOT HALT', Glass fiber reinforced polyester (GRP) enclosure, Ex de and Ex tb certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Bottom face M25 cable gland plastic double seal, Degree of protection IP66pa
Emergency stop mushroom button, red, with protective shroud, plastic, padlockable - 1x NO / 1x NC - labeling 'EMERGENCY STOP / NOT HALT', Glass fiber reinforced polyester (GRP) enclosure, Ex de and Ex tb certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Bottom face M20 cable gland plastic double seal, Degree of protection IP66pa
Illuminated pushbutton, green - 1x NO, Glass fiber reinforced polyester (GRP) enclosure, Ex de and Ex tb certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Top face M20 stopping plug plastic, bottom face M20 cable gland plastic double seal, Degree of protection IP66pa
Next PageLast Page