Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Junction Box Ex i, Glass-Fiber Reinforced Polyester (GRP) GR.TJI.10.10.07.B-S0010

GR.TJI.10.10.07.B-S0010
  • Carbon loaded, antistatic glass-fiber reinforced polyester
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex ia and Ex tb certified
  • 99 mm x 99 mm x 65 mm
  • Modern design with high impact resistance
  • Easy installation due to easily accessible mounting points
  • Easy cover opening without damage due to mulitple pry points
  • Top face cable gland polyamide, 1x M20; bottom face cable gland polyamide, 2x M20
  • Blue marking for use with Ex i circuits

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  GR.TJI.10.10.07.B-S0010

Electrical specifications
Operating voltage60 V AC / DC max.
Mechanical specifications
Enclosure coverfully detachable
Cover fixing
ScrewsM4 stainless steel combination Phillips and slotted screw
Number4
Tightening torque1.5 Nm
Cover sealfoamed silicone
Degree of protectionIP66
Cable entrythru-holes
Cable entry face A
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PIDS1.M20.*
M20 clamping range6 ... 12 mm
Cable entry face B
M20 quantity2
M20 seriesCable Glands, Plastic
M20 typeCG.PIDS1.M20.*
M20 clamping range6 ... 12 mm
Terminal assembly
Rail orientationhorizontal
Number of horizontal rails1
Usable length per horizontal rail47.5 mm
Terminal type6 x MUT 2.5 blue
2 x MUT 2.5 PE
Terminal capacity2.5 mm2
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Massapprox. 0.35 kg
Dimensions
External dimension (A)99 mm
External dimension (B)99 mm
External dimension (C)65 mm
Internal dimension (D)76 mm
Internal dimension (E)76 mm
Internal dimension (F)48 mm
Mounting holes distance (G)66 mm
Mounting holes distance (H)84 mm
Mounting holes diameter (J)5 mm
Thickness of mounting brackets (N)18 mm
Mounting2 screws
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCML 17 ATEX 3255X
MarkingEx-Hexagon II 2 GD
Ex ia IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T4/T130 °C @ Ta +60 °C
International approvals
IECEx approvalIECEx CML 17.0144X
UKCA approvalCML 21 UKEX 3896X
Further approvalsfurther on request
Conformity
Degree of protectionEN60529
CE marking0102
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027180502
ECLASS 12.027180502
ECLASS 11.027180502
ECLASS 10.0.127180502
ECLASS 9.027180502
ECLASS 8.027180508
ECLASS 5.127180502
ETIM 9.0EC002503
ETIM 8.0EC002503
ETIM 7.0EC002503
ETIM 6.0EC002503
ETIM 5.0EC002503
UNSPSC 12.139121314

Details: GR.TJI.10.10.07.B-S0010

Datasheet: GR.TJI.10.10.07.B-S0010

DatasheetFile TypeFile Size
Datasheet GR.TJI.10.10.07.B-S0010PDF808 KB
Datenblatt GR.TJI.10.10.07.B-S0010PDF810 KB

Documents: GR.TJI.10.10.07.B-S0010

BrochuresFile TypeFile Size
Product Information - New GR Series GRP Enclosures for Terminal Boxes and Control StationsPDF1053 KB
Produktinformation - Klemmen- und Steuerkästen in neuer, hoch effizienter GR-Serie in GFK GehäusenPDF1165 KB
Instruction manuals
ИнструкцииPDF172 KB
Instruction manual / BetriebsanleitungPDF367 KB
Návod k poużitíPDF168 KB
Instruktions manualPDF166 KB
Instruction manualPDF165 KB
KasutusjuhendPDF163 KB
KäyttöohjePDF161 KB
Manuel d'instructionsPDF172 KB
BetriebsanleitungPDF169 KB
Οδηγίες χρήσηςPDF178 KB
HandleidingPDF169 KB
Instruction manual / BetriebsanleitungPDF163 KB
Használati útmutatóPDF168 KB
Manuale di istruzioniPDF167 KB
Lietošanas pamācībaPDF166 KB
Instrukciju vadovasPDF168 KB
Instrukcja obsługiPDF169 KB
Manual de instruçõesPDF170 KB
Manual de utilizarePDF168 KB
Návod na poużitiePDF166 KB
Navodila za uporaboPDF165 KB
Manual de instruccionesPDF169 KB
ManualPDF165 KB
Short instructions, safety information
Brief Instructions - Terminal Boxes Series GR.TB*PDF173 KB
Kurzanleitung - Klemmenkästen Serie GR.TB*PDF250 KB
Brief Instructions - Terminal Boxes Series GR.TB* / Kurzanleitung - Klemmenkästen Serie GR.TB*PDF456 KB
Brief Instructions - Terminal Boxes Series GR.TB*PDF491 KB
Application reports
Application Report - Explosion-Protected Junction Box with Viewing Window for Quick and Easy InspectionsPDF359 KB
Applikationsbericht - Explosionsgeschützte Abzweigdose mit Sichtfenster für die einfache und schnelle InspektionPDF361 KB

Approvals+Certificates: GR.TJI.10.10.07.B-S0010

CertificatesFile TypeFile Size
CML IECEx Certificate of ConformityLINK---
Europe CML II 2GD ATEXPDF150 KB
UK-Type Examination CertificatePDF142 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF441 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)PDF257 KB
SR Series—Stainless Steel Enclosures for Hazardous Areas

The new SR enclosure series made of stainless steel impresses with its modular concept: Discover the range of enclosures that perfectly solves every application—at every level …

Use our online tool to quickly configure your individual terminal box.

You receive a tender within a business day!