Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 420 V AC max. , 275 V AC max. when terminals are linked | |
Operating current | 26 A max. , 26 A only with cable 6 mm2 | |
Mechanical specifications | ||
Height | 110 mm (A) | |
Height internally | 86.5 mm (D) | |
Width | 110 mm (B) | |
Width internally | 80.5 mm (E) | |
Depth | 65 mm (C) | |
Depth internally | 52.5 mm (F) | |
Fixing holes distance, height | 110 mm (G) | |
Fixing holes distance, width | 78 mm (H) | |
max. external dimension with mounting brackets | 125 mm (K) | |
Enclosure cover | fully detachable | |
Cover fixing | M6 stainless steel socket cap head screws | |
Fixing holes diameter | 7 mm (J) | |
Degree of protection | IP66 | |
Cable entry | metric threaded | |
Number of cable entries | 1 x M20 in face A fitted with nylon Ex e stopping plug 1 x M20 in face B fitted with nylon Ex e stopping plug 1 x M20 in face C fitted with nylon Ex e stopping plug 1 x M20 in face D fitted with nylon Ex e stopping plug N.B. nylon stopping plugs and glands limit lower ambient temperature to -20°C. -40°C when used with a stopping plug and gland rated to -40°C |
|
Defined entry area | ||
Faces A and B | n/a | |
Cable gland quantity A/B | 1 x M20 | |
Faces C and D | n/a | |
Cable gland quantity C/D | 1 x M20 | |
Terminal assembly | ||
Rail orientation | n/a | |
Number of rails | n/a | |
Usable length per rail | n/a | |
Terminal type | Pillar | |
Terminal capacity | 2.5 mm2 | |
Number of terminals per rail | 5 | |
Material | ||
Enclosure | carbon loaded, antistatic glass fiber reinforced polyester (GRP) | |
Finish | inherent color black | |
Seal | one piece solid silicone rubber | |
Mass | approx. 1.2 kg | |
Grounding | internal Ex e terminal | |
Ambient conditions | ||
Ambient temperature | -40 ... 50 °C (-40 ... 122 °F) | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | SIRA 03 ATEX 3293 | |
Marking | II 2 GD Ex e IIC T6 Gb, Ex tb IIIC T85 °C Db |
|
International approvals | ||
IECEx approval | IECEx SIR 10.0078 | |
GOST-R approval | GOST-R B01008 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180502 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Installation & Maintenance Manual for LCP, GVU & E030 Ranges | ENG | 122 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Sira IECEx Certificate of Conformity | IECEx SIR 10.0078 | ALL | LINK | --- |