Serviceline
Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Terminal Junction Boxes Stainless Steel XLS***.T

XLS***.T
  • Stainless Steel enclosure
  • Ex e, Ex ia and Ex tb certified
  • 21 enclosure size options
  • Customizable configuration of terminals, cable entries and cable gland types as per specification
  • Up to 4 gland plates
  • Wide range of accessories available
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of XLS***.T

Electrical specifications
Operating voltage1100 V AC max.
Operating current350 A max.
Mechanical specifications
Enclosure coverfully detachable , exposed hinges
Cover fixingsee PDF data sheet
Degree of protectionIP66
Cable entrysee PDF data sheet
Gland plate on face(s)see PDF data sheet
Defined entry areasee PDF data sheet
Terminal assembly
Rail orientationsee PDF data sheet
Number of railssee PDF data sheet
Usable length per railsee PDF data sheet
Terminal typeStandard see PDF data sheet, other terminal types optional
Number of terminals per railsee PDF data sheet
Material
Enclosure1.5 mm 316L, (1.4404) stainless steel
Gland plate3 mm 316L, (1.4404) stainless steel
Finishelectropolished
Sealone piece closed cell neoprene
Masssee PDF data sheet
Dimensionssee PDF data sheet
Mountingsee PDF data sheet
GroundingM10 internal/external brass grounding bolt through enclosure body
Ambient conditions
Ambient temperature-40 ... 40 °C (-40 ... 104 °F) , optional -50 ... 120 °C (-58 ... 248 °F)
Data for application in connection with hazardous areas
EU-Type Examination CertificateSIRA 99 ATEX 3199
Markingsee PDF data sheet
International approvals
IECEx approvalIECEx SIR 06.0074
INMETROTÜV 13.1665X
EAC approvalTC RU C-DE.GB06.B.00567
Conformity
Degree of protectionEN60529
General information
Ordering informationThis Terminal Junction Box will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessoriessee PDF data sheet

Approvals+Certificates: XLS***.T

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3238APDF80 KB
Certificates
CML IECEx Certificate of ConformityIECEx CML 16.0007XLINK---
Europe CML II 2GD ATEXCML 16 ATEX3008XPDF424 KB
Europe Sira II 2GD ATEXSira 99 ATEX 3199PDF117 KB
Sira IECEx Certificate of ConformityIECEx SIR 06.0074LINK---
Russia Kazakhstan Belarus NANIO "CCVE"TC RU C-DE.GB06.B.00567PDF10239 KB

Ready for Shipment in 5 Days: Custom Terminal Boxes and Control Units

When ordering within Europe, your custom Ex e terminal box or local control unit is ready for shipment in just five days! Use our online tools to quickly configure your individual solution …

Spotlight: Six Questions for Herbert Schober

Pepperl+Fuchs provides customers with customized control units, terminal boxes as well as disconnect switches for hazardous areas, including certification, within just five days. Herbert Schober tells us more about this part of the electrical explosion protection equipment portfolio.