Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product GR.TJE.13.13.09.B-S0003
Not available for purchase
Not available for purchase

Ex e GRP Terminal Junction Box GVU/MK.1M20A.1M20B.1M20C.1M20D

GVU/MK.1M20A.1M20B.1M20C.1M20D
  • Glass fiber reinforced polyester (GRP) enclosure
  • Ex e and Ex tb certified
  • 110 mm x 110 mm x 65 mm
  • 3x M20 cable glands polyamide
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GVU/MK.1M20A.1M20B.1M20C.1M20D

Electrical specifications
Operating voltage420 V AC max. , 275 V AC max. when terminals are linked
Operating current26 A max. , 26 A only with cable 6 mm2
Mechanical specifications
Height110 mm (A)
Height internally86.5 mm (D)
Width110 mm (B)
Width internally80.5 mm (E)
Depth65 mm (C)
Depth internally52.5 mm (F)
Fixing holes distance, height110 mm (G)
Fixing holes distance, width78 mm (H)
max. external dimension with mounting brackets125 mm (K)
Enclosure coverfully detachable
Cover fixingM6 stainless steel socket cap head screws
Fixing holes diameter7 mm (J)
Degree of protectionIP66
Cable entrymetric threaded
Number of cable entries1 x M20 in face A fitted with polyamide Ex e stopping plug
1 x M20 in face B fitted with polyamide Ex e cable gland
1 x M20 in face C fitted with polyamide Ex e cable gland
1 x M20 in face D fitted with polyamide Ex e cable gland
Defined entry area
Faces A and Bn/a
Cable gland quantity A/B1 x M20
Faces C and Dn/a
Cable gland quantity C/D1 x M20
Terminal assembly
Rail orientationdiagonal
Number of railsdiagonal : 1
Usable length per railn/a
Terminal typeMK6/6/E
Terminal capacity6 mm2
Number of terminals per rail6 + earth
Material
Enclosurecarbon loaded, anti static glass fiber reinforced polyester (GRP)
Finishinherent color black
Sealone piece solid silicone rubber
Massapprox. 1.2 kg
Groundinginternal Ex e terminal
Ambient conditions
Ambient temperature-40 ... 50 °C (-40 ... 122 °F)
Data for application in connection with hazardous areas
EC-Type Examination CertificateSIRA 03 ATEX 3293
Group, category, type of protection, temperature classEx-Hexagon II 2 GD Ex e IIC T6 Gb, Ex tb IIIC T85 °C Db
International approvals
IECEx approvalIECEx SIR 10.0078
GOST-R approvalGOST-R B01008
Conformity
Degree of protectionEN 60529
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027180502
ECLASS 12.027180502
ECLASS 11.027180502
ECLASS 10.0.127180502
ECLASS 9.027180502
ECLASS 8.027180502
ECLASS 5.127180502
ETIM 9.0EC002503
ETIM 8.0EC002503
ETIM 7.0EC002503
ETIM 6.0EC002503
ETIM 5.0EC002713
UNSPSC 12.139121314

Details: GVU/MK.1M20A.1M20B.1M20C.1M20D

Product Documentation: GVU/MK.1M20A.1M20B.1M20C.1M20D

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Installation & Maintenance Manual for LCP, GVU & E030 RangesENGPDF122 KB

Approvals: GVU/MK.1M20A.1M20B.1M20C.1M20D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Sira IECEx Certificate of ConformityIECEx SIR 10.0078ALLLINK---
SR Series—Stainless Steel Enclosures for Hazardous Areas

The new SR enclosure series made of stainless steel impresses with its modular concept: Discover the range of enclosures that perfectly solves every application—at every level …

Use our online tool to quickly configure your individual terminal box.

You receive a tender within a business day!