Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Valve connector, Form A with LED indicator |
General specifications | ||
---|---|---|
Number of pins | 2 + PE | |
Connection 1 | Valve connector DIN | |
Construction type 1 | angled | |
Connection 2 | plug | |
Construction type 2 | angled | |
Threading 2 | M12 | |
Indicators/operating means | ||
LED green | Operating display | |
Electrical specifications | ||
Operating voltage | 24 V AC/DC | |
Operating current | max. 18 A | |
Ambient conditions | ||
Ambient temperature | -5 ... 70 °C (23 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Contacts | brass, silver-plated | |
Body | PP | |
Cable | PVC | |
Core insulation | PVC | |
Cable | ||
Sheath diameter | 5.5 mm | |
Color | black | |
Cores | 3 x 0.5 mm2 | |
Conductor construction | 28 x 0.15 mm ∅ | |
Length | 0.3 m | |
Mass | 333.33 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |