Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Valve connector, Form A on M12, 2+PE, LED, suppressor diode, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 2 + PE | |
Connection 1 | Valve connector DIN | |
Construction type 1 | angled | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Indicators/operating means | ||
LED yellow | Functional display | |
Electrical specifications | ||
Operating voltage | 24 V AC/DC | |
Test voltage | 2000 V | |
Operating current | max. 4 A | |
Volume resistance | < 10 mΩ | |
Ambient conditions | ||
Ambient temperature | -25 ... 80 °C (-13 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Valve connector Form A | |
Material | ||
Contacts | CuZn ; CuSn | |
Body | PUR | |
Cable | PUR | |
Core insulation | PP9Y | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 5.1 mm | |
Bending radius | > 10 x cable diameter, appropriate for conveyor chains | |
Color | black | |
Cores | (2 + 1) x 0.5 mm2 | |
Conductor construction | 28 x 0.15 mm ∅ | |
Length | 0.6 m | |
Mass | 39 g | |
Flammability | UL 94 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |