Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter AD.M50.NPT1-1/2.BN.C.18.K01

AD.M50.NPT1-1/2.BN.C.18.K01
  • Adapter male thread metric to female thread NPT
  • Brass nickel-plated
  • Thread M50
  • Thread NPT 1-1/2''
  • Seal chloroprene
  • Ex db, Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Packaging unit: 1 piece, kit with accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  AD.M50.NPT1-1/2.BN.C.18.K01

Mechanical specifications
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M50
Thread type femaleNPT ANSI ASME B1.20.1
Thread size female (TF)NPT 1-1/2''
Degree of protectionIP66 / IP68
Material
Finishinherent color silver
Washer gasketaramid fibers bonded with NBR
Adapterbrass, nickel-plated
O-Ringchloroprene
Mass
Individual componentapprox. 220 g
Packing unitapprox. 286 g
Dimensions
Width across corners (D2)61 mm
Diameter internal hole (DI)40 mm
Length outside enclosure (H)22 mm
Width across flats (SW1)55 mm
Thread length (TL)18 mm
Thread length female (TLF)18 mm
Total length (L)40 mm
Tightening torque
Nut torque at enclosure (SW1)10 Nm
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
washer gasket -40 ... 80 °C (-40 ... 176 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCESI 15 ATEX 029X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx CES 15.0006X
UKCA approvalCML 22 UKEX 1267X
CCoE approvalPESO A/P/HQ/KA/104/5579 (P420366)
CCC approval2021312313000345
Conformity
Degree of protectionEN 60529
General information
Delivery quantity1
Scope of deliveryAdapter
locknut
washer gasket
Brief instructions
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000938
ETIM 8.0EC000938
ETIM 7.0EC000938
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: AD.M50.NPT1-1/2.BN.C.18.K01

Product Documentation: AD.M50.NPT1-1/2.BN.C.18.K01

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Adapters Series AD*ENGPDF197 KB
Safety and Security Documentation
Instruction manualENGPDF156 KB

Approvals: AD.M50.NPT1-1/2.BN.C.18.K01

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CCC Ex Certificate2021312313000345 (Bimed Teknik)ALLPDF1152 KB
CESI IECEx Certificate of ConformityIECEx CES 15.0006XALLLINK---
Europe CESI ATEX II 2GDCESI 15 ATEX 029XALLPDF509 KB
India PESO (India) CCOEA/P/HQ/KA/104/5962 (P543651)ALLPDF126 KB
UK-Type Examination CertificateCML 22UKEX1267XALLPDF150 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3192BALLPDF269 KB