Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Background suppression sensor |
General specifications | ||
---|---|---|
Detection range | 15 ... 600 mm | |
Detection range min. | 15 ... 250 mm | |
Detection range max. | 15 ... 600 mm | |
Adjustment range | 250 ... 600 mm | |
Reference target | standard white 200 mm x 200 mm | |
Light source | IRED | |
Light type | modulated infrared light , 880 nm | |
Black-white difference (6 %/90 %) | < 15 % | |
Diameter of the light spot | approx. 40 mm at detection range 600 mm | |
Cascadability | max. 50 sensors per line | |
Ambient light limit | continuous light 30000 Lux , Fluorescent lamp 5000 Lux | |
Functional safety related parameters | ||
MTTFd | 1100 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED yellow: lights when object is detected | |
Control elements | Sensing range adjuster | |
Electrical specifications | ||
Operating voltage | 24 VDC -20% +10% | |
Ripple | max. 10 % | |
No-load supply current | max. 30 mA | |
Output | ||
Switching type | dark-on | |
Signal output | 1 PNP, short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 200 mA | |
Switching frequency | 100 Hz | |
Response time | 5 ms | |
Compliance with standards and directives | ||
Directive conformity | EMC Directive 2004/108/EC | |
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions | |
Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -1000 Hz, 10 g in each X, Y and Z directions | |
Approvals and certificates | ||
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -30 ... 60 °C (-22 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | Connecting cable 1 m with Socket, straight M12 x 1 Connecting cable 0.15 m with plug, straight M12 x 1 |
|
Material | ||
Housing | plastic | |
Optical face | plastic lens | |
Mass | approx. 160 g | |
Dimensions | ||
Height | 100 mm | |
Width | 18 mm | |
Depth | 46 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Sensors of the SBL serie are used to easily control material flow on roller conveyors in material handling and other branches.
The SBL series is a precise background suppression sensor according to the 3 element method. The sensor features superior background suppression and a very good ambient light immunity. Material and transport container of all colors and opacities are reliably detected.
The special design allows the sensor to be mounted between the rollers of a roller conveyor or any other conveying unit. Mounting between the rollers is easy and protects the sensor.
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|