Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Background suppression sensor |
General specifications | ||
---|---|---|
Detection range | 20 ... 700 mm | |
Detection range min. | 20 ... 200 mm | |
Detection range max. | 20 ... 700 mm | |
Background suppression | max. + 10 % of the upper limit of the detection range | |
Light source | IRED | |
Light type | modulated infrared light , 880 nm | |
Black-white difference (6 %/90 %) | < 8 % | |
Diameter of the light spot | approx. 24 mm at a distance of 700 mm | |
Opening angle | transmitter 2° receiver 2° |
|
Ambient light limit | 50000 Lux | |
Functional safety related parameters | ||
MTTFd | 720 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | 2 LEDs yellow ON: object inside the scanning range OFF: object outside the scanning range |
|
Control elements | Sensing range adjuster , Light-on/dark-on changeover switch | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 40 mA | |
Output | ||
Switching type | light/dark on switchable | |
Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors | |
Switching voltage | max. 30 V DC | |
Switching current | max. 200 mA | |
Switching frequency | 250 Hz | |
Response time | 2 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 | |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M18, 4-pin | |
Material | ||
Housing | Plastic ABS | |
Optical face | plastic | |
Connector | plastic | |
Mass | 70 g | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 54.3 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 367 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0 | ALL | 625 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2135A | ALL | 186 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|