Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Triangulation sensor with background suppression in a widely used standard housing, infrared light, 250 mm detection range, electrically adjustable, light/dark on, push-pull output, M12 plug |
General specifications | ||
---|---|---|
Detection range | 20 ... 250 mm , adjustable | |
Detection range min. | 20 ... 50 mm | |
Detection range max. | 20 ... 250 mm | |
Adjustment range | 50 ... 250 mm | |
Light source | IRED | |
Light type | modulated infrared light , 880 nm | |
Black-white difference (6 %/90 %) | 6 % at 250 mm | |
Diameter of the light spot | 8 mm at Tw 250 mm | |
Opening angle | 1.5 ° | |
Ambient light limit | ||
Continuous light | 30000 Lux | |
Modulated light | 5000 Lux | |
Functional safety related parameters | ||
MTTFd | 650 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, flashes in case of short-circuit | |
Function indicator | 2 LEDs yellow ON: object inside the scanning range OFF: object outside the scanning range |
|
Control elements | potentiometer for light/dark, detection range adjustment | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | ≤ 55 mA | |
Output | ||
Switching type | light/dark on switchable | |
Signal output | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, 0.2 A / 30 V DC | |
Switching voltage | max. 30 V DC | |
Switching current | max. 0.2 A | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Compliance with standards and directives | ||
Standard conformity | ||
Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions | |
Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
Protection class | II, rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1 | |
UL approval | cULus | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Metal connector, M12, 5-pin, 90° rotatable | |
Material | ||
Housing | Frame: nickel plated, die cast zinc, Laterals: glass-fiber reinforced plastic PC |
|
Optical face | Plastic pane | |
Mass | 60 g | |
Dimensions | ||
Height | 49 mm | |
Width | 41.5 mm | |
Depth | 15 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 403 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 204 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0916C | ALL | 308 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5355 | ALL | 298 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|