Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Background suppression sensor SBL-8-H-900-IR/25/65b/73/136

SBL-8-H-900-IR/25/65b/73/136
  • Background suppression sensor for roller conveyors
  • For installation between the rollers on a roller conveyor
  • Very small black-white difference
  • Adjustable detection range
  • Modern dual push-pull outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SBL-8-H-900-IR/25/65b/73/136

Product Description
Congested track scanner, background suppression sensor, 900 mm adjustable detection range, infrared light, light on, 2 push-pull outputs, M12 plug
General specifications
Detection range40 ... 900 mm
Detection range min.40 ... 340 mm
Detection range max.40 ... 900 mm
Adjustment range340 ... 900 mm
Reference targetstandard white 200 mm x 200 mm
Light sourceIRED
Light typemodulated infrared light , 880 nm
Black-white difference (6 %/90 %)< 10 %
Diameter of the light spotapprox. 60 mm at detection range 900 mm
Ambient light limitcontinuous light 30000 Lux , Fluorescent lamp 5000 Lux
Functional safety related parameters
MTTFd1100 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorLED yellow: lights when object is detected
Control elementsSensing range adjuster
Electrical specifications
Operating voltage24 VDC -20% +10%
Ripplemax. 10 %
No-load supply currentmax. 20 mA
Output
Switching typelight-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequency100 Hz
Response time5 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -1000 Hz, 10 g in each X, Y and Z directions
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-30 ... 60 °C (-22 ... 140 °F)
Mechanical specifications
Degree of protectionIP65
Connection4-pin, M12 x 1 connector
Material
Housingplastic
Optical faceplastic lens
Massapprox. 50 g
Dimensions
Height100 mm
Width18 mm
Depth46 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: SBL-8-H-900-IR/25/65b/73/136

Function

Sensors of the SBL serie are used to easily control material flow on roller conveyors in material handling and other branches.

The SBL series is a precise background suppression sensor according to the 3 element method. The sensor features superior background suppression and a very good ambient light immunity.

Material and transport container of all colors and opacities are reliably detected. The special design allows the sensor to be mounted between the rollers of a roller conveyor or any other conveying unit. Mounting between the rollers is easy and protects the sensor.

Product Documentation: SBL-8-H-900-IR/25/65b/73/136

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF787 KB

Associated Products: SBL-8-H-900-IR/25/65b/73/136

Accessories
Mounting bracket for sensors of SBL seriesfa
Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa
20.00  USD

Contact Us

Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...