Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Background suppression sensor MLV41-8-H-500-RT/65b/92/136

MLV41-8-H-500-RT/65b/92/136
  • Reliable detection of all surfaces, independent of color and structure
  • Precision background suppression, adjustable
  • Low sensitivity to target color
  • PowerBeam transmitter LED

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MLV41-8-H-500-RT/65b/92/136

Product Description
Background suppression sensor in corrosion-resistant metal housing, 500 mm adjustable detection range, red light, push-pull output, M12 plug
General specifications
Detection range20 ... 500 mm
Black-white difference < 5%
Adjustment range40 ... 500 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
Diameter of the light spotapprox. 25 mm at sensor range 500 mm
Opening angleapprox. 3 °
Ambient light limit25000 Lux
Functional safety related parameters
MTTFd500 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicator2 LEDs yellow
ON: object inside the scanning range
OFF: object outside the scanning range
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentmax. 25 mA at 24 V supply voltage
Output
Switching typedark-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2 V DC
Switching frequency200 Hz
Response time2.5 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalcULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingAluminum , Delta-Seal coated
Optical faceglass pane
Connectormetal
Massapprox. 40 g
Dimensions
Height56.5 mm
Width31 mm
Depth13.6 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: MLV41-8-H-500-RT/65b/92/136

Product Documentation: MLV41-8-H-500-RT/65b/92/136

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF459 KB

Design / Simulation: MLV41-8-H-500-RT/65b/92/136

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP942 KB
CAD Portal / CAD PortalALLLINK---

Approvals: MLV41-8-H-500-RT/65b/92/136

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1846CALLPDF309 KB

Associated Products: MLV41-8-H-500-RT/65b/92/136

Accessories
Mounting bracket for Sensors series MLV41 for M12 rod mountingfa
Mounting bracket fa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...