Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 20.4 ... 30 V DC bus powered via Termination Board | |
Ripple | within the supply tolerance | |
Power consumption | ≤ 2.6 W | |
Input | ||
Connection side | field side | |
Connection | SL2: 5a (common), 5b or 7b (supply -), 7a (input -) 1a (common), 1b or 3a (supply -), 3b (signal -) |
|
Input resistance | 10 kΩ terminals 5a and 7a and terminals 1a and 3b | |
Output current | SL2: 5a (common), 5b: > 10 mA at -21 V or > 20 mA at -18 V SL2: 1a (common), 1b: > 10 mA at -21 V or > 20 mA at -18 V SL2: 5a (common), 7b: 3.7 ± 0.26 mA, 5.3 ± 0.34 mA or 9.0 ± 0.55 mA, dependent on switch settings (see configuration) SL2: 1a (common), 3a: 3.7 ± 0.26 mA, 5.3 ± 0.34 mA or 9.0 ± 0.55 mA, dependent on switch settings (see configuration) |
|
Transmission range | 0 ... -20 V | |
Output | ||
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-); 10a(+), 9a(-) | |
Voltage | 0 ... -20 V | |
Load | min. 9 kΩ | |
Output resistance | 24 Ω typ., 27 Ω maximum Since this is much less than the end-to-end resistance of a zener barrier, it may be necessary to specify a monitor intended for use without a barrier. Please follow the advice of the monitor manufacturer. |
|
Transfer characteristics | ||
Deviation | DC transfer error (with 10 kΩ load) < 10mV | |
After calibration | additional error with AC superimposed is ±5 mV at 20 °C (68 °F) at any point within the span, provided that the alternating component of the input voltage is not excessive, e. g. - square waves (0 ... 20 kHz): 5 Vpp - sine waves (0 ... 20 kHz): the full span of 20 Vpp (= 100 g peak acceleration at 100 mV/g) is acceptable. |
|
Influence of ambient temperature | (< 100 ppm of span)/K at any point within the span | |
Bandwidth | -0.1 dB at 10 kHz; -1 dB at 20 kHz | |
Time delay relative to input | 7.0 ± 0.3 µs | |
Ripple | in 200 kHz bandwidth < 20 mVrms in 20 kHz bandwidth < 3 mVrms |
|
Galvanic isolation | ||
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LED | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529 | |
Protection against electrical shock | UL 61010-1 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D) | |
Height | 114 mm | |
Width | 18 mm | |
Depth | 130 mm | |
Mounting | on termination board | |
Coding | pin 2 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BASEEFA 11 ATEX 0021X | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Voltage | 26.4 V | |
Current | 93 mA | |
Power | 583 mW | |
Output | ||
Maximum safe voltage | 253 V (Attention! The rated voltage is lower.) | |
Certificate | BASEEFA 11 ATEX 0022X | |
Marking | II 3G Ex ec IIC T4 Gc | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN IEC 60079-7:2015+A1:2018 , EN 60079-11:2012 | |
International approvals | ||
UL approval | E106378 | |
Control drawing | 116-0346 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 11.0012X IECEx BAS 11.0013X |
|
IECEx marking | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210125 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
It provides a floating output to power a vibration sensor (e. g., Bently Nevada) or accelerometer in a hazardous area and transfers the voltage signal from that sensor to the safe area.
The device is designed to provide a voltage or current supply to the vibration sensor. Depending on DIP switch setting the barrier provides 3.7 mA, 5.3 mA, or 9.0 mA supply current for 2-wire sensors, or 18 V at 20 mA for 3-wire sensors.
This barrier mounts on a HiD system termination board.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 167 KB | |
Functional Safety Manual | ENG | 210 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Baseefa IECEx Certificate of Conformity | IECEx BAS 11.0012X | ALL | LINK | --- |
Baseefa IECEx Certificate of Conformity | IECEx BAS 11.0013X | ALL | LINK | --- |
China SITIIAS CCC Ex Certificate | 2020322316002755 (Singapore) | ALL | 1338 KB | |
Europe Baseefa ATEX Category (1) D ATEX Category (M1) ATEX Category (1) G | Baseefa 11 ATEX 0021X | ALL | 3064 KB | |
Europe Baseefa ATEX Category 3 G | Baseefa 11 ATEX 0022X | ALL | 2431 KB | |
Worldwide Pepperl+Fuchs Functional Safety Assessment | CERT-3466 | ALL | 116 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 51 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0775D | ALL | 50 KB |