Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Voltage Repeater HiC2095

HiC2095
  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Voltage input 0 V ... -20 V
  • Vibration sensor inputs
  • Voltage/current field supply
  • Voltage output 0 V ... -20 V
  • Up to SIL 2 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiC2095

General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20.4 ... 30 V DC bus powered via Termination Board
Ripplewithin the supply tolerance
Power consumption≤ 1.3 W
Input
Connection sidefield side
ConnectionSL2: 5a (common), 1a or 5b (supply -), 1b (input -)
Input resistance10 kΩ terminals 5a and 1b
Output currentSL2: 5a (common), 5b: > 10 mA at -21 V or > 20 mA at -18 V
SL2: 5a (common), 1a: 3.7 ± 0.26 mA, 5.3 ± 0.34 mA or 9.0 ± 0.55 mA, dependent on switch settings (see configuration)
Transmission range0 ... -20 V
Output
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-)
Voltage0 ... -20 V
Loadmin. 9 kΩ
Output resistance24 Ω typ., 27 Ω maximum
Since this is much less than the end-to-end resistance of a zener barrier, it may be necessary to specify a monitor intended for use without a barrier. Please follow the advice of the monitor manufacturer.
Transfer characteristics
DeviationDC transfer error (with 10 kΩ load) < 10mV
After calibrationadditional error with AC superimposed is ±5 mV at 20 °C (68 °F) at any point within the span, provided that the alternating component of the input voltage is not excessive, e. g.
- square waves (0 ... 20 kHz): 5 Vpp
- sine waves (0 ... 20 kHz): the full span of 20 Vpp (= 100 g peak acceleration at 100 mV/g) is acceptable.
Influence of ambient temperature(< 100 ppm of span)/K at any point within the span
Bandwidth-0.1 dB at 10 kHz; -1 dB at 20 kHz
Time delay relative to input7.0 ± 0.3 µs
Ripplein 200 kHz bandwidth < 20 mVrms
in 20 kHz bandwidth < 3 mVrms
Galvanic isolation
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529
Protection against electrical shockUL 61010-1
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 2 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 11 ATEX 0021X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Voltage26.4 V
Current93 mA
Power583 mW
Output
Maximum safe voltage253 V (Attention! The rated voltage is lower.)
CertificateBASEEFA 11 ATEX 0022X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN IEC 60079-7:2015+A1:2018 , EN 60079-11:2012
International approvals
UL approvalE106378
Control drawing116-0350 (cULus)
IECEx approval
IECEx certificateIECEx BAS 11.0012X
IECEx BAS 11.0013X
IECEx marking[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Ex ec IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210125
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: HiC2095

Function

This isolated barrier is used for intrinsic safety applications.

It provides a floating output to power a vibration sensor (e. g., Bently Nevada) or accelerometer in a hazardous area and transfers the voltage signal from that sensor to the safe area.

The device is designed to provide a voltage or current supply to the vibration sensor. Depending on DIP switch setting the barrier provides 3.7 mA, 5.3 mA, or 9.0 mA supply current for 2-wire sensors, or 18 V at 20 mA for 3-wire sensors.

This barrier mounts on a HiC system termination board.

Product Documentation: HiC2095

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF167 KB
Functional Safety ManualENGPDF210 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiC2095

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2770 KB
CAD Portal / CAD PortalALLLINK---

Approvals: HiC2095

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Baseefa IECEx Certificate of ConformityIECEx BAS 11.0012XALLLINK---
Baseefa IECEx Certificate of ConformityIECEx BAS 11.0013XALLLINK---
China SITIIAS CCC Ex Certificate2020322316002755 (Singapore)ALLPDF1338 KB
Europe Baseefa ATEX Category (1) D ATEX Category (M1) ATEX Category (1) GBaseefa 11 ATEX 0021XALLPDF3064 KB
Europe Baseefa ATEX Category 3 GBaseefa 11 ATEX 0022XALLPDF2431 KB
Worldwide Pepperl+Fuchs Functional Safety AssessmentCERT-3466ALLPDF116 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF51 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0775DALLPDF50 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.