Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Resistance Repeater HiC2077

HiC2077
  • 1-channel isolated barrier
  • 24 V DC supply
  • Resistance and RTD input (Pt100, Pt500, Pt1000)
  • Resistance output
  • Accuracy 0.1 %
  • Line fault detection (LFD) for Pt100
  • Up to SIL 2 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiC2077

General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20 ... 30 V DC bus powered via Termination Board
Ripplewithin the supply tolerance
Rated current< 20 mA
Power consumption0.35 W (24 V and 1 mA sense current)
Input
Connection sidefield side
ConnectionSL2: 5a(+), 1a(+), 1b(-), 5b(-)
Line fault detectionat Pt100
Lead resistance≤ 10 % of resistance value
Transmission range0 ... 10 mA
Available voltage9 V
Line fault detection8 nA
Output
Connection sidecontrol side
ConnectionSL1: 8a(+), 10a(+), 7a(-), 9a(-)
Current0 ... 10 mA
Available voltage0 ... 4.2 V
Fault signal< 18 Ω or > 400 Ω, depending on lead disconnected (measuring current ≤ 1mA)
Transfer characteristics
Accuracy< ± 0.1 % of full-scale value
DeviationIm ≥ 1 mA: ±0.1 % of Rm or ± 0.1 Ω (the larger value is applicable)
Im < 1 mA: accuracy reduces in proportion to Im.
e. g. Im = 0.1 mA: ± 1 % of Rm or 1 Ω (the larger value is applicable).
Influence of ambient temperatureIm ≥ 1 mA, Rm ≥ 100 Ω: 0.01 %/K in the range -20 ... +60 °C (-4 ... 140 °F)
Im < 1 mA or Rm < 100 Ω: temperature stability reduces in proportion to Im or Rm
Rise timesignal response time ≤ 2 ms (10 ... 90 %)
response to application of Im: Rm > 50 Ω and Im < 5mA: < 5ms
response to application of Im: Rm > 30 Ω and Im < 5mA: < 10ms
response to application of Im: Rm > 18 Ω and Im < 5mA: < 20ms
Galvanic isolation
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529
Protection against electrical shockUL 61010-1
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 1, 3 and 4 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 10 ATEX 0263X
MarkingEx-Hexagon II (1)GD, I (M1), [Ex ia] IIC, [Ex iaD], [Ex ia] I (-20 °C ≤ Tamb ≤ 60 °C) [circuit(s) in zone 0/1/2]
Voltage12.4 V
Current17.4 mA
Power54 mW
Supply
Maximum safe voltage253 V (Attention! The rated voltage can be lower.)
Output
Maximum safe voltage253 V (Attention! The rated voltage can be lower.)
CertificateBASEEFA 10 ATEX 0264X
MarkingEx-Hexagon II 3G Ex nA II T4
Galvanic isolation
Input/Outputsafe galvanic isolation acc. to IEC 60079-11, voltage peak value 375 V
Input/power supplysafe galvanic isolation acc. to IEC 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approval
Control drawing116-0333 (cULus)
IECEx approval
IECEx certificateIECEx BAS 10.0122X
IECEx BAS 10.0123X
IECEx marking[Zone 0] [Ex ia] IIC, [Ex iaD], [Ex ia] I
Ex nA II T4
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210129
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: HiC2077

Function

This isolated barrier is used for intrinsic safety applications.

It transfers resistance values of RTDs or potentiometers from hazardous areas to safe areas.

A 2-, 3-, or 4-wire technique is available depending on the required accuracy.

The input card of the control system measures the same load as if it were connected directly to the resistance in a hazardous area.

Product Documentation: HiC2077

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF168 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiC2077

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2770 KB
CAD Portal / CAD PortalALLLINK---

Approvals: HiC2077

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Baseefa IECEx Certificate of ConformityIECEx BAS 10.0122XALLLINK---
Baseefa Type n IECEx Certificate of ConformityIECEx BAS 10.0123XALLLINK---
Europe Baseefa ATEX Category (M1) ATEX ATEX Category (1) GDBaseefa 10 ATEX 0263XALLPDF1475 KB
Europe Baseefa II 3 G ATEX Category 3 GBaseefa 10 ATEX 0264XALLPDF1332 KB
Pepperl+Fuchs Functional Safety AssessmentFS-0062PF-20AALLPDF133 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF152 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0426EALLPDF50 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.