Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Distance sensor |
General specifications | ||
---|---|---|
Measurement range | 0 ... 6 m | |
Reference target | Reflector H100-2R | |
Light source | laser diode | |
Light type | modulated infrared light | |
Laser nominal ratings | ||
Laser class | 1 | |
Wave length | 900 nm | |
Beam divergence | 120 mrad | |
Pulse length | ≤ 8 ns | |
Repetition rate | ≥ 4 kHz | |
Maximum optical power output | 2.6 W | |
Measuring method | Pulse Ranging Technology (PRT) | |
Response delay | < 100 ms | |
Ambient light limit | halogen light 50000 Lux | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | Switching state (output): 2x LED red Operating mode (Banking) : LED, green |
|
Electrical specifications | ||
Operating voltage | 18 ... 30 V DC | |
Ripple | 10 % within the supply tolerance | |
No-load supply current | ≤ 200 mA | |
Time delay before availability | ≤ 300 ms | |
Input | ||
Input signal | high: UB+; low: 0 V (for Banking near- / far-switching) | |
Output | ||
Switching type | dark-on | |
Signal output | 2 PNP, short-circuit protected, reverse polarity protected | |
Switching current | max. 200 mA | |
Voltage drop | ≤ 2.4 V | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2 | |
Standard conformity | ||
Laser class | IEC 60825-1:2007 | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP54 | |
Connection | 5-pin, M12 x 1 connector | |
Material | ||
Housing | ABS | |
Mass | 200 g | |
Dimensions | ||
Height | 85 mm | |
Width | 145 mm | |
Depth | 80 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270916 |
ECLASS 12.0 | 27270916 |
ECLASS 11.0 | 27270801 |
ECLASS 10.0.1 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 5.1 | 27270801 |
ETIM 9.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 5.0 | EC001825 |
UNSPSC 12.1 | 41111613 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 574 KB | |
Manuals | |||
Manual VDM54 | ENG | 994 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 686 KB |