Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety Switch Ex e 25 A 3 Pole, GRP Enclosure SAF.P.025.3P.1NO.GR

SAF.P.025.3P.1NO.GR
  • Safety switch, 2 position with left OFF - 3x NO
  • Labeling '0 - I'
  • Auxiliary contacts - 1x NO
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Carbon loaded, antistatic glass-fiber reinforced polyester
  • Bottom face cable glands polyamide, 2x M25 1x M20
  • Ex db eb and Ex tb certified
  • Padlockable switch
  • Degree of protection: IP 65

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SAF.P.025.3P.1NO.GR

Electrical specifications
Operating voltage690 V max.
Rated impulse withstand voltage6 kV
Rated frequency50/60 Hz
Short circuit current limitationrecommended: 35 A, gG
Operating current25 A max.
Terminal capacity
Main terminals capacity2x 1.5 ... 4 mm2
Main terminals torque2 Nm
Grounding terminals capacity2x 1.5 ... 4 mm2
Grounding terminals torque2 Nm
Rated insulation voltage800 V
FunctionSafety Switch
Colorred-yellow
Contact configuration3x NO
Switching configuration2 position with left OFF
Usage categoryAC23: 690 V AC - 16 A / 500 V AC - 20 A / 400 V AC - 25 A
AC3: 690 V AC - 16 A / 500 V AC - 20 A / 400 V AC - 25 A
Number of poles3
Auxiliary contacts1x NO delayed, advanced opening
Auxiliary contacts usage categoryAC11: 500 V AC - 20 A
Operator actionengage - engage
Lockablein 'OFF' position threefold padlockable
Labeling0 - I
Mechanical specifications
Enclosure rangeGR
Enclosure coverfully detachable
Cover fixing
ScrewsM6 stainless steel combination Phillips and slotted screw
Number4
Tightening torque3.5 Nm
Cover sealsilicone
Safetycover detachable only when operator in 'ON' position
Degree of protectionIP65
Cable entry face B
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
M25 quantity2
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS1.M25.*
M25 clamping range9 ... 17 mm
Defined entry areaface B
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Mass2.2 kg
Dimensions
Height (A)179 mm
Width (B)179 mm
Depth (C)104 mm
External dimension with operating element (C1)154 mm
Mounting holes distance (G)126 mm
Mounting holes distance (H)156 mm
Mounting holes diameter (J)7 mm
Thickness of mounting brackets (N)18 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
Mounting2 screws
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F) @ T4
Data for application in connection with hazardous areas
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb IIC T* Gb
Ex tb IIIC T** °C Db
T4/T130 °C @ Ta +55 °C
International approvals
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
Further approvalsfurther on request
Conformity
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027144052
ECLASS 12.027144052
ECLASS 11.027144052
ECLASS 10.0.127144052
ECLASS 9.027144052
ECLASS 8.027144052
ECLASS 5.127371228
ETIM 9.0EC000522
ETIM 8.0EC000522
ETIM 7.0EC000522
ETIM 6.0EC000522
ETIM 5.0EC000522
UNSPSC 12.139121314

Details: SAF.P.025.3P.1NO.GR

Product Documentation: SAF.P.025.3P.1NO.GR

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Switch Disconnectors Ex e / Safety Switches Ex e - DIS* / SAF*ENGPDF754 KB

Approvals: SAF.P.025.3P.1NO.GR

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CML IECEx Certificate of ConformityIECEx CML 16.0008XALLLINK---
China SITIIAS CCC Ex Certificate2020322304002545 (Pepperl+Fuchs SE,Mannheim)ALLPDF2698 KB
Europe CML ATEXCML 16ATEX3009XALLPDF298 KB
UK-Type Examination CertificateCML 22UKEX2550XALLPDF264 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3235BALLPDF254 KB