Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Breather Drain, Metal BDRV-2NBN.K01

BDRV-2NBN.K01
  • Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Brass nickel-plated
  • Thread NPT 3/4''
  • Seal silicone
  • Packaging unit: 1 piece, kit with accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BDRV-2NBN.K01

Mechanical specifications
Thread typeNPT ANSI ASME B1.20.1
Thread size (TD)NPT 3/4''
Degree of protectionIP66
Material
Finishinherent color silver
Breather drainbrass, nickel-plated
Mass
Individual componentapprox. 57 g
Packing unitapprox. 67 g
Dimensions
Width across corners (D2)33 mm
Outer diameter (DO)17 mm
Length outside enclosure (H)16 mm
Width across flats (SW1)30 mm
Width across flats (SW2)30 mm
Thread length (TL)16 mm
Total length (L)32 mm
Tightening torque
Nut torque at enclosure (SW1)4 Nm
Nut torque 2 (SW2)4 Nm
Ambient conditions
Ambient temperature-60 ... 85 °C (-76 ... 185 °F)
washer gasket: -50 ... 80 °C (-58 ... 176 °F)
Data for application in connection with hazardous areas
EU-type examination certificateIMQ 13 ATEX 030X
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 14.0003X
UKCA approvalCML 21 UKEX 3475X
Conformity
Degree of protectionEN 60079-0
General information
Delivery quantity1
Scope of deliveryBreather Drain, Metal
locknut
Brief instructions


Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000814
ETIM 8.0EC000814
ETIM 7.0EC000814
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: BDRV-2NBN.K01

Approvals: BDRV-2NBN.K01

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Worldwide Ex tb Ex eIECEx IMQ 14.0003XALLLINK---