Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Thread type | NPT ANSI ASME B1.20.1 | |
Thread size (TD) | NPT 3/4'' | |
Degree of protection | IP66 | |
Material | ||
Finish | inherent color silver | |
Breather drain | Stainless steel 1.4404 / AISI 316L | |
Mass | ||
Individual component | approx. 56 g | |
Packing unit | approx. 2.16 kg | |
Dimensions | ||
Width across corners (D2) | 33 mm | |
Outer diameter (DO) | 17 mm | |
Length outside enclosure (H) | 16 mm | |
Width across flats (SW1) | 30 mm | |
Width across flats (SW2) | 30 mm | |
Thread length (TL) | 16 mm | |
Total length (L) | 32 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 4 Nm | |
Nut torque 2 (SW2) | 4 Nm | |
Ambient conditions | ||
Ambient temperature | -60 ... 85 °C (-76 ... 185 °F) washer gasket: -50 ... 80 °C (-58 ... 176 °F) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | IMQ 13 ATEX 030X | |
Marking | II 2 GD Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
IECEx approval | IECEx IMQ 14.0003X | |
UKCA approval | CML 21 UKEX 3475X | |
Conformity | ||
Degree of protection | EN 60079-0 | |
General information | ||
Delivery quantity | 35 | |
Scope of delivery | Breather Drain, Metal locknut Brief instructions (1 copy) |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC000814 |
ETIM 8.0 | EC000814 |
ETIM 7.0 | EC000814 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Worldwide Ex tb Ex e | IECEx IMQ 14.0003X | ALL | LINK | --- |