Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Locknuts LN.NPSL3.BN.K10

LN.NPSL3.BN.K10
  • Brass nickel-plated
  • Thread NPSL 3''
  • Packaging unit: 10 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LN.NPSL3.BN.K10

Mechanical specifications
Thread typeNPSL ANSI B1.20.1
Thread size female (TF)NPSL 3''
Materialbrass, nickel-plated
Finishinherent color silver
Dimensions
Width across corners (D2)105 mm
Width across flats (SW1)95 mm
Total length (L)10 mm
General information
Delivery quantity10
Scope of deliveryLocknuts

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000940
ETIM 8.0EC000940
ETIM 7.0EC000940
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: LN.NPSL3.BN.K10