Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thru-beam sensor ML30-P/25/102/115

ML30-P/25/102/115
  • Single-beam monitoring with extremely narrow sensor
  • Integrated circuit
  • Test
  • Simple installation - Plug & Play
  • Ideal for installation in door profiles or frames
  • Compact housing version with 2 mounting options

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ML30-P/25/102/115

Product Description
Single-beam miniature sensor, ideal for installing in frames or door profiles
System components
EmitterML30-T/115
ReceiverML30-R/25/102/115
General specifications
Effective detection range0 ... 6 m
Threshold detection range8.5 m
Light sourceIRED
Light typemodulated infrared light
Opening angle+/- 8 °
Optical facelateral
Ambient light limit40000 Lux
Indicators/operating means
Function indicatorLED red in receiver : lights up when receiving the light beam
Electrical specifications
Operating voltage10 ... 32 V DC
No-load supply currentEmitter: ≤ 25 mA
Receiver: ≤ 10 mA
Input
Test inputTest: Transmitter switches off at +UB ≤ 5 V DC
Output
Switching typelight-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Switching frequency100 Hz
Response time5 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
StandardsEN 61000-6-2, EN 61000-6-3
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP65
Connection6 m fixed cable    
Material
HousingPMMA , black
Optical facePlastic pane
Massper device 120 g
Dimensions
Height85.2 mm
Width11.6 mm
Depth9.2 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: ML30-P/25/102/115

The narrow miniature thru-beam sensors are a small and cost-effective solution, fitting in virtually any door frame. The ML29 and ML30 series offer fast, reliable detection at a distance of up to 8.5 m. The sensors are easy to mount on the profile, either using adhesive strips or a screw. A large opening angle ensures problem-free alignment. Several sensors can be mounted in a cross formation to offer multi-beam protection.

Datasheet: ML30-P/25/102/115

DatasheetFile TypeFile Size
Datasheet ML30-P/25/102/115PDF574 KB
Fiche de données ML30-P/25/102/115PDF577 KB
Datenblatt ML30-P/25/102/115PDF576 KB
Scheda tecnica ML30-P/25/102/115PDF574 KB
Hoja de datos ML30-P/25/102/115PDF578 KB

CAD+CAE: ML30-P/25/102/115

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP34 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: ML30-P/25/102/115

Declaration of ConformityFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF229 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)PDF225 KB

Associated Products: ML30-P/25/102/115

Accessories
Front plate for thru-beam sensors in series ML29 fa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...