Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Thru-beam sensor |
System components | ||
---|---|---|
Emitter | OBE10M-18GM60-RT-S | |
Receiver | OBE10M-18GM60-RT-E4 | |
General specifications | ||
Effective detection range | 0 ... 10 m | |
Adjustment range | 0 ... 10000 mm | |
Reference target | receiver | |
Light source | Red , 660 nm | |
Light type | 660 nm visible red light | |
Diameter of the light spot | approx. 600 mm at detection range 10 m | |
Ambient light limit | 10000 Lux | |
Indicators/operating means | ||
Operation indicator | LED green (emitter) | |
Function indicator | Dual color-LED, yellow/green yellow: switch state green: power on flashing: stability control |
|
Control elements | sensitivity adjustment | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , class 2 | |
Ripple | 10 % | |
No-load supply current | ≤ 25 mA (device) | |
Time delay before availability | ≤ 25 ms | |
Output | ||
Switching type | light/dark on electrically switchable | |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 2.5 V | |
Switching frequency | 500 Hz | |
Response time | 1 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Standard conformity | ||
Standards 2 | UL 508 | |
Approvals and certificates | ||
UL approval | cULus Listed, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | CE, cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure) | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 2 m fixed cable | |
Material | ||
Housing | brass, nickel-plated | |
Optical face | PC | |
Mass | 110 g per device | |
Dimensions | ||
Length | 60 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 331 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D model emitter / 3-D-Modell Sender | ALL | STP | 56 KB |
3-D model receiver / 3-D-Modell Empfänger | ALL | STP | 56 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5797 | ALL | 308 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5815 | ALL | 312 KB |