Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

Sensores de inclinação dinâmicos/Unidades de medição inercial (IMU)

Selecione o produto de seu interesse

Produto

Inertial measurement unit for inclination, acceleration and rotation rate measurement in 3-axis each, Dynamic inclination measurement despite external acceleration, Adjustable ranges for compensation of external accelerations, disturbances, Adjustable thresholds for detection of measured value overruns, Measurement of inclination, acceleration and rotation rate in 3 axis each, CAN bus with SAE J1939 protocolfa

Inertial measurement unit for inclination, acceleration and rotation rate measurement in 3-axis each, Dynamic inclination measurement despite external acceleration, Adjustable ranges for compensation of external accelerations, disturbances, Adjustable thresholds for detection of measured value overruns, Measurement of inclination, acceleration and rotation rate in 3 axis each, CAN bus with CANopenfa

Filtrar por

The IMU F99 inertial measurement unit combines an acceleration sensor with a gyroscope and an intelligent Sensor Fusion Algorithm in a single device. Visit our dedicated page to learn more.