| Supply |
| Connection | backplane bus |
| Rated voltage | 12 V DC , only in connection with the power supplies LB9*** |
| Power consumption | 0.5 W |
| Internal bus |
| Connection | backplane bus |
| Interface | manufacturer specific bus to standard com unit/bus coupler |
| Input |
| Number of channels | 2 |
| Suitable sensors | mechanical contacts, NAMUR proximity switches, 2-wire initiators |
| Connection | channel I: 1+, 2/3-; channel II: 4+, 5/6- |
| Rated values | acc. to EN 60947-5-6 (NAMUR) |
| Switching point/switching hysteresis | 1.2 ... 2.1 mA / ± 0.2 mA |
| Voltage | 8.2 V |
| Line fault detection | can be switched on/off for each channel via configuration tool |
| Connection | mechanical switch with additional resistors (see connection diagram) , proximity switches without additional wiring |
| Short-circuit | < 360 Ω |
| Open-circuit | < 0.35 mA |
| Indicators/settings |
| LED indicator | LED green: supply LED red: line fault, per channel LED yellow: signal (status), per channel |
| Directive conformity |
| Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1 |
| Conformity |
| Electromagnetic compatibility | NE 21 |
| Protection degree | IEC 60529 |
| Ambient conditions |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Shock resistance | shock type I, shock duration 11 ms, shock amplitude 50 m/s2, number of shock directions 6, number of shocks per direction 100 |
| Vibration resistance | frequency range 5 ... 500 Hz, amplitude 5 ... 13.2 Hz ± 1.5 mm, 13.2 ... 100 Hz 1g, sweep rate 1 octave/min, duration 10 sweeps 5 Hz - 100 Hz - 5 Hz |
| Damaging gas | for plugs: 21 days in 25 ppm SO2, at 25 °C and 75 % rel. humidity, device G3 |
| Mechanical specifications |
| Protection degree | IP20 when mounted on backplane |
| Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
| Mass | approx. 110 g |
| Dimensions | 16 x 100 x 103 mm (0.63 x 3.9 x 4 in) |
| Data for application in connection with Ex-areas |
| EC-Type Examination Certificate | PTB 03 ATEX 2042 , for additional certificates see www.pepperl-fuchs.com |
| Group, category, type of protection | II (1) G [Ex ia] IIC, II (1) D [Ex iaD] |
| Input | |
| Voltage | 12.6 V |
| Current | 12.8 mA |
| Power | 40.1 mW (linear characteristic) |
| Declaration of conformity | PF 08 CERT 1234 X |
| Group, category, type of protection, temperature class | II 3 G Ex nA IIC T4 |
| Electrical isolation | |
| Input/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V |
| Directive conformity | |
| Directive 94/9/EC | EN 60079-0, EN 60079-11, EN 60079-15, EN 60079-26, EN 61241-0, EN 61241-11 |
| International approvals |
| UL approval | E106378 |
| IECEx approval | BVS 09.0037X , BVS 08.0011X |