Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Digital Output with Position Feedback LB2102AR

LB2102AR
  • 1 digital output, 2 digital inputs
  • Inputs and output Ex ia
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring
  • Output with watchdog
  • Module can be exchanged under voltage

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB2102AR

Slots
Occupied slots1
Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies LB9***
Power dissipation1.8 W
Power consumption2.4 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Digital input
Number of channels2
Sensor interface
ConnectionNAMUR sensor
Connection [2]volt-free contact
Connectionchannel I: 2+, 5-; channel II: 3+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Switching point/switching hysteresis1.2 ... 2.1 mA / ± 0.2 mA
Voltage8.2 V
Internal resistor1 kΩ
Line fault detectioncan be switched on/off for each channel via configuration tool
Connectionmechanical switch with additional resistors (see connection diagram) proximity sensors without additional wiring
Short-circuit< 360 Ω
Open-circuit< 0.35 mA
Minimum pulse duration1 ms
Digital output
Number of channels1
Suitable field devices
Field deviceSolenoid Valve
Field device [2]audible alarm
Field device [3]visual alarm
Connectionchannel I: 1+, 4-
Internal resistor210 Ω
Current limit66 mA
Open loop voltage24 V
Line fault detectioncan be switched on/off for each channel via configuration tool , also when turned off (every 2.5 s the valve is turned on for 2 ms)
Short-circuit< 200 Ω
Open-circuit> 1.2 kΩ
Response time20 ms (depending on bus cycle time)
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Indicators/settings
LED indicationLED green: supply
LED red: line fault, per channel
LED yellow: signal (status), per channel
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 110 g
Dimensions16 x 100 x 102 mm (0.63 x 3.9 x 4 inch)
Data for application in connection with hazardous areas
EU-type examination certificatePTB 03 ATEX 2042 X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIB
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Input
Voltage14.1 V
Current16 mA
Power55 mW (linear characteristic)
Internal capacitance1.65 nF
Internal inductance0 mH
Output
Voltage27.83 V
Current183 mA
Power1270 mW
Internal capacitance1.65 nF
Internal inductance0 mH
CertificatePF 08 CERT 1234 X
MarkingEx-Hexagon II 3 G Ex nA IIB T4 Gc
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-11:2012
EN 60079-15:2010
International approvals
ATEX approvalPF 08 CERT 1234 X
PTB 03 ATEX 2042 X
UL approvalE106378
Control drawing116-0321A
IECEx approval
IECEx certificateIECEx BVS 09.0037X
IECEx markingEx nA [ia Ga] IIB T4 Gc
[Ex ia Da] IIIC
General information
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210101
ECLASS 11.027210101
ECLASS 10.0.127210101
ECLASS 9.027210101
ECLASS 8.027210101
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: LB2102AR

Function

The digital output features 1 output with 2 feedback inputs.

The device can be used to switch solenoids, sounders, or indicators (without line fault detection) in the field. Furthermore, the device accepts digital input signals of NAMUR sensors or mechanical contacts from the field.

Open and short circuit line faults are detected.

The intrinsically safe inputs and the output are galvanically isolated from the bus and the power supply.

Informative Literature: LB2102AR

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Communication Redundancy for Uninterrupted OperationENGPDF529 KB
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field DevicesENGPDF208 KB
Application Report - Space Saving Extension for Existing PlantsENGPDF300 KB
Application Report - The Modern Whiskey DistilleryENGPDF176 KB
Application Report - Use of Remote I/O in Fluidized Bed SystemsENGPDF222 KB
Application Report - Using Remote I/O Systems for the Efficient Digitalization of PlantsENGPDF371 KB

Product Documentation: LB2102AR

Language Selection:
Product informationLanguageFile TypeFile Size
Selection table - Solenoid driver/valve combinationsENGPDF299 KB
Safety and Security Documentation
Instruction manualENGPDF178 KB
Functional Safety ManualENGPDF2422 KB
Manuals
Hardware Manual LB-Remote-I/O-SystemENGPDF5385 KB

Design / Simulation: LB2102AR

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ1628 KB

Approvals: LB2102AR

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Bureau Veritas (Maritime) Marine22449/C0 BVALLPDF590 KB
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
Canada USA UL Certificate of Compliance cULusCoC 20140904 - E106378 RepRef 20010212ALLPDF427 KB
China SITIIAS CCC Ex Certificate2021322310003601 (Mannheim)ALLPDF4191 KB
DEKRA EXAM IECEx Certificate of ConformityIECEx BVS 09.0037XALLLINK---
DNV MarineTAA0000034ALLPDF110 KB
Europe PTB II (2) D II (1D) I (M1) I (M2) II (1) D II (2) GPTB 03 ATEX 2042XALLPDF1651 KB
Lloyd's Register MarineLR2003616TA-02ALLPDF557 KB
South Africa MASCMASC MS/20-8438XALLPDF730 KB
USA ULE106378 UL (QUZW)ALLLINK---
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 21UKEX2663XALLPDF332 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF42 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4075AALLPDF1042 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5782ALLPDF1039 KB
PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.