Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 690 V | |
Operating current | 250 A (AC21A) | |
Power | 90 kW (AC23A) 55 kW (AC3) |
|
Terminal capacity | 185 mm2 | |
Function | switch disconnetor | |
Number of poles | 6 | |
Auxiliary contacts | 2 x n/o early break | |
Lockable | in 'OFF' position | |
Labeling | OFF - ON | |
Mechanical specifications | ||
Height | 560 mm NOM. | |
Width | 560 mm NOM. | |
Depth | 338 mm NOM. | |
Enclosure cover | hinged non-detachable | |
Cover fixing | M10 stainless steel socket cap head screws | |
Fastener grade | A2-70 | |
Degree of protection | IP66 | |
Cable entry | metric threaded | |
Number of cable entries | 2 x M63 in face B 1 x M20 in face B all entries are fitted with Ex d sealing plugs |
|
Material | ||
Enclosure | cast aluminum | |
Finish | painted black | |
Seal | one piece closed cell neoprene | |
Mass | approx. 72 kg | |
Mounting | 2 x fabricated stainless steel mounting straps | |
Grounding | internal & external brass grounding terminals on base and lid | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | SIRA 04 ATEX 1267X | |
Group, category, type of protection, temperature class | ![]() Ex d IIB T5 Gb, Ex tb IIIC T87°C Db ( ta ... +55°C ) |
|
International approvals | ||
IECEx approval | IECEx SIR 08.0057X | |
GOST-R approval | GOST-R B01008 | |
Conformity | ||
Degree of protection | EN 60529 | |
Switch | switch disconnector to IEC 60947-3 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27144052 |
ECLASS 12.0 | 27144052 |
ECLASS 11.0 | 27144052 |
ECLASS 10.0.1 | 27144052 |
ECLASS 9.0 | 27144052 |
ECLASS 8.0 | 27144052 |
ECLASS 5.1 | 27370401 |
ETIM 9.0 | EC000522 |
ETIM 8.0 | EC000522 |
ETIM 7.0 | EC000522 |
ETIM 6.0 | EC000522 |
ETIM 5.0 | EC000522 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Installation & Maintenance Manual for ASM170 Ex d Enclosure | ENG | 125 KB |