Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 415 V max. | |
Operating current | 2 A max. | |
Terminal capacity | 2.5 mm2 | |
Function | __delete_single pushbutton , with glass protection | |
Mechanical specifications | ||
Height | 110 mm | |
Width | 110 mm | |
Depth | 104 mm | |
Cover fixing | M6 stainless steel socket cap head screws | |
Degree of protection | IP66 | |
Cable entry | metric threaded | |
Number of cable entries | 1 x M20 in face A fitted with nylon Ex e sealing plug 1 x M20 in face B fitted with nylon Ex e cable gland |
|
Material | ||
Enclosure | carbon loaded, anti static glass fiber reinforced polyester (GRP) | |
Glass | 2.5 mm standard | |
Finish | moulded red | |
Seal | one piece solid silicone rubber | |
Mass | approx. 0.7 kg | |
Mounting | 7 mm slots moulded into base | |
Grounding | internal brass grounding terminal on base | |
Operator flamepath | brass shaft in a brass housing | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) / T6 / T85°C -40°C when used with a plug and gland rated to -40°C |
|
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | SIRA 03 ATEX 3293 | |
Group, category, type of protection, temperature class | II 2 GD Ex ed IIC T6 Gb, Ex tb IIIC T85 °C Db |
|
International approvals | ||
IECEx approval | IECEx SIR 10.0078 | |
GOST-R approval | GOST-R B00218 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Designation | brass nickel plated hammer and chain |
System | Classcode |
---|---|
ECLASS 13.0 | 27144052 |
ECLASS 12.0 | 27144052 |
ECLASS 11.0 | 27144052 |
ECLASS 10.0.1 | 27144052 |
ECLASS 9.0 | 27144052 |
ECLASS 8.0 | 27144052 |
ECLASS 5.1 | 27371228 |
ETIM 9.0 | EC000522 |
ETIM 8.0 | EC000522 |
ETIM 7.0 | EC000522 |
ETIM 6.0 | EC000522 |
ETIM 5.0 | EC000522 |
UNSPSC 12.1 | 39121314 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Installation & Maintenance Manual for LCP, GVU & E030 Ranges | ENG | 122 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Sira IECEx Certificate of Conformity | IECEx SIR 10.0078 | ALL | LINK | --- |