Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 1100 V AC max. | |
Operating current | 350 A max. | |
Mechanical specifications | ||
Enclosure cover | fully detachable | |
Cover fixing | ||
Screws | M6 stainless steel hexagon head screws | |
Number | 4 | |
Tightening torque | 2 Nm | |
Cover seal | one piece closed cell silicone | |
Degree of protection | IP66 | |
Cable entry | thru-holes direct through body | |
Gland plate on face(s) | n/a | |
Material | ||
Enclosure | 1.5 mm AISI 316L, (1.4404) stainless steel | |
Finish | electropolished | |
Mass | approx. 6.5 kg | |
Dimensions | ||
External dimension (A) | 306 mm | |
External dimension (B) | 306 mm | |
External dimension (C) | 200 mm | |
External dimension with screws (C2) | 217.6 mm | |
Internal dimension (D) | 257 mm | |
Internal dimension (E) | 257 mm | |
Internal dimension (F) | 162.5 mm | |
Mounting holes distance (G) | 231 mm | |
Mounting holes distance (G1) | 356 mm | |
Mounting holes distance (H) | 356 mm | |
Mounting holes distance (H1) | 261 mm | |
Mounting holes diameter (J) | 8.5 mm | |
Thickness of mounting brackets (N) | 12 mm | |
Maximum external dimension (K) | 377 mm | |
Maximum external dimension (K1) | 377 mm | |
Mounting | 4 Mounting bracket for wall mounting included in the scope of delivery | |
Grounding | M8 internal/external brass nickel-plated grounding bolts M6 internal stainless steel grounding bolt welded to lid M6 internal stainless steel grounding bolt welded to enclosure body |
|
Ambient conditions | ||
Ambient temperature | -40 ... 40 °C (-40 ... 104 °F) , optional -50 ... 120 °C (-58 ... 248 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 16 ATEX 3008X CML 17 ATEX 3023U |
|
Marking | ![]() Ex eb IIC T* Gb, Ex db eb IIC T* Gb, Ex tb IIIC T** Db or Ex ia IIC T* Gb, Ex tb IIIC T** Db or Ex eb IIC T* Gb, Ex ia IIC T* Gb, Ex tb IIIC T** Db T6/T80 °C @ Ta +40 °C T5/T95 °C @ Ta +55 °C T4/T125 °C @ Ta +85 °C T3/T160 °C @ Ta +120 °C |
|
International approvals | ||
IECEx approval | IECEx CML 16.0007X IECEx CML 17.0013U |
|
EAC approval | RU C-DE.BH02.B.00016/18 | |
CCoE approval | PESO A/P/HQ/MH/104/4900 (P386871) | |
IA approval | MASC S/18-0004X | |
CCC approval | 2020322303002519 | |
Conformity | ||
Degree of protection | EN 60529 | |
CE marking | 0102 | |
General information | ||
Ordering information | This device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180502 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Terminal Boxes Series FXL*.T / XL*.T / SL*.T (notified body: CML) | ENG | 196 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | CML 16 ATEX 3008X | ALL | 208 KB | |
CML Ex tb IECEx Certificate of Conformity Ex e | IECEx CML 17.0013U | ALL | LINK | --- |
CML IECEx Certificate of Conformity | IECEx CML 16.0007X | ALL | LINK | --- |
Europe CML ATEX Category 2 D ATEX Category 2 G | CML 17ATEX3023U | ALL | 134 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3238C | ALL | 441 KB |