Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Distance sensor VDM100-150-P/G2/146

VDM100-150-P/G2/146
  • Measuring method PRT (Pulse Ranging Technology)
  • Version for low temperature applications
  • Non-contact precision measurement
  • Ultra-fast data acquisition
  • Active dynamic control
  • Modern lightweight design, extremely robust
  • Simple programming with 4 keys and luminous display

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  VDM100-150-P/G2/146

Product Description
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, PROFIBUS, M12 plug, low temperature version
General specifications
Measurement range0.3 ... 150 m
Reference targetFoil reflector 500 mm x 500 mm
Light sourcelaser diode
Laser nominal ratings
NoteVISIBLE AND INVISIBLE LASER RADIATION , DO NOT STARE INTO BEAM
Laser classMeasuring laser: 1
Alignment laser: 2
Wave lengthMeasuring laser: 905 nm
Alignment laser: 660 nm
Beam divergenceMeasuring laser: 2 mrad
Alignment laser: 1 mrad
Pulse lengthMeasuring laser: 4 ns
Repetition rateMeasuring laser: 20 kHz
Maximum optical power output 
Alignment laser: 0.6 mW
max. pulse energyMeasuring laser: 12 nJ
Measuring methodPulse Ranging Technology (PRT)
Max. Motion velocity15 m/s
Alignment aidLaser pointer Laser class 2
Life span> 100000 h
Diameter of the light spot< 35 cm at 150 m
Ambient light limit> 100000 Lux
Resolution0.1 mm , adjustable
Temperature influence0.03 mm/K
Functional safety related parameters
MTTFd89 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicator4 LEDs
Control elementsControl panel (4 membrane keys) for setting parameters
Parameterization indicatorIlluminated display for displaying measured values and parameterization
Electrical specifications
Operating voltage18 ... 30 V DC
No-load supply current250 mA (18 V) ... 150 mA (30 V)
Protection classIII (operating voltage 50 V)
Time delay before availability< 10 s (-30 °C after 5 min.)
Interface
Interface typePROFIBUS DP acc. to EN 50170
Transfer rate9.6 kbit/s ... 12 Mbit/s , adjustable
Input/Output
Input/output type2 PNP inputs/outputs, independent configuration, short-circuit protected, reverse polarity protected
Input
Switching thresholdlow: Ue < 6 V,
high: Ue > 16 V
Output
Switching thresholdlow: Ua < 1 V,
high: Ua > Ub - 1 V
Switching current200 mA per output
Conformity
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2007
Measurement accuracy
Measured value output1 ms
Average data age3 ms , 6 ms , 12 ms , 25 ms , 50 ms , adjustable
Offsetmax. 2 mm (between two devices)
Absolute accuracy± 2.5 mm (> 3 m); ± 3.5 mm (0.3 m to 3 m)
Repeat accuracy< 0.5 mm
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
FDA approvalIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient conditions
Ambient temperature-30 ... 50 °C (-22 ... 122 °F) , For use in dry cold
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity95 % , no moisture condensation
Mechanical specifications
Degree of protectionIP65
Connection4-pin, M12x1 connector, standard (supply) ,
5-pin, M12x1 connector, B-coded (Bus In) ,
5-pin, M12x1 socket, B-coded (Bus Out) ,
8-pin, M12x1 connector, service
Material
HousingABS / PC
Optical facePMMA , hard coated
Massapprox. 700 g
Dimensions
Height100 mm
Width140 mm
Length170 mm

Classifications

SystemClasscode
ECLASS 13.027270916
ECLASS 12.027270916
ECLASS 11.027270801
ECLASS 10.0.127270801
ECLASS 9.027270801
ECLASS 8.027270801
ECLASS 5.127270801
ETIM 9.0EC001825
ETIM 8.0EC001825
ETIM 7.0EC001825
ETIM 6.0EC001825
ETIM 5.0EC001825
UNSPSC 12.141111613

Details: VDM100-150-P/G2/146

Series VDM 100 laser distance measurement devices are designed for high distances. They have a repeat accuracy of 0.5 mm. SSI and fieldbusses are used as value interfaces.

These devices are used for precise positioning of rack operating units, gantry cranes, railbound vehicles, elevators and other linear movable units.

Datasheet: VDM100-150-P/G2/146

DatasheetFile TypeFile Size
Datasheet VDM100-150-P/G2/146PDF1075 KB
Fiche de données VDM100-150-P/G2/146PDF1082 KB
Datenblatt VDM100-150-P/G2/146PDF1074 KB
Hoja de datos VDM100-150-P/G2/146PDF1081 KB

Documents: VDM100-150-P/G2/146

ManualsFile TypeFile Size
Manual VDM100/G2PDF3919 KB
Handbuch VDM100/G2PDF5701 KB
Short instructions, safety information
Brief Instructions - VDM100/G2PDF4210 KB
Kurzanleitung - VDM100/G2PDF747 KB

CAD+CAE: VDM100-150-P/G2/146

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP4070 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: VDM100-150-P/G2/146

CertificatesFile TypeFile Size
Canada USA UL Ordinary LocationLINK---
EU Pepperl+FuchsPDF503 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF228 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)PDF225 KB

Software: VDM100-150-P/G2/146

Device DriverFile TypeFile Size
GSD file VDM100/G2 with PROFIBUS interface / GSD-Datei VDM100/G2 mit PROFIBUS-SchnittstelleZIP9 KB

Associated Products: VDM100-150-P/G2/146

Accessories

27.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector M12 straight A-coded 5-pin, for cable diameter 6 - 8 mm, field-attachablefa
38.00  USD

Contact Us

Female connector M12 straight B-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
38.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Male connector M12 straight B-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Terminal resistor for PROFIBUSfa
M12 protective cap set (connector + socket) for series LS610 / LS611fa
Function grounding for LS610 / LS611 / VDM100 seriesfa
Mounting bracket with deviation mirror for distance measurement devicesfa
222.00  USD

Contact Us

Mounting bracket for optical data couplerfa
Direct mounting set consisting of 4 x M4 threaded insertsfa
Mounting bracket with deviation mirror for optical data couplerfa
Mounting bracket for optical data coupler and distance measurement devicesfa

Discover the SmartRunner laser profile sensors equipped with a unique combination of light section technology and a 2-D vision sensor with integrated LEDs …

The R2000 provides reliable and extremely precise measuring results—with a gapless all-around visibility of 360° ...

Measuring in 3-D or at high speed: The R2300 series offers the right LiDAR sensor for every challenge. Learn more about the advantages, the technology, and the application areas ...

R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

With state-of-the-art technologies, the distance sensors offer the highest levels of precision and reliability ...