Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
15 inch enclosed, flat panel monitor for general purpose applications. |
Supply | ||
---|---|---|
Connection | 180° 5-pin DIN | |
Input voltage | + 12 V DC @ 2.5 A continuous | |
Indicators/operating means | ||
Display | ||
Type | 5-wire resistive 5-wire hardened resistive |
|
Screen diagonal | 15 inch (38.1 cm) | |
Response time | Standard: 30 ms High-bright : 25 ms |
|
Resolution | 1024 x 768 (native mode), 800 x 600 , 640 x 480 text mode , SOG | |
Color depth | 24 bit (16.7 M) color supported in any video mode | |
Contrast | Standard: 800:1 High-bright: 700:1 |
|
Brightness | Standard: 350 cd/m2 (nits) High-bright: 1200 cd/m2 (nits) |
|
Reading angle | 160° horizontal , 140° vertical | |
Life span | back lamp life: 50,000 hrs typical half life (replaceable) | |
Input devices | 15-pin VGA, 29-pin DVI Optional interface to NTSC (camera, live video) via standard BNC connector |
|
Touch screen | 5-wire resistive 5-wire hardened resistive |
|
Interface | ||
Interface type | RS-232 serial or USB port to host computer via standard cable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 | |
Low voltage | ||
Directive 73/23/EEC | EN60950 | |
Ambient conditions | ||
Operating temperature | -10 ... 60 °C (14 ... 140 °F) ambient, no active cooling devices required | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90 %, non-condensing | |
Vibration resistance | 5 ... 100 Hz , 1 g, 12 m/s2, all axes | |
Impact resistance | 30 g, 6 ms, all axes | |
Mechanical specifications | ||
Degree of protection | NEMA Type 12 | |
Material | steel with matte black polyurethane finish | |
Installation | 100 mm ( 3.9 in ) VESA mount | |
Mass | 7.2 kg | |
Dimensions | 345 mm x 430 mm x 74 mm (13.6 in x 16.9 in x 2.9 inch) | |
Overall depth | 72 mm (2.85 inch) with recessed cable ways | |
International approvals | ||
UL approval | E185778 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
This product is a high-performance industrial flat panel monitor. It is designed as an operator interface device for continuous use in heavy-duty conditions.
It incorporates an industrial grade, high performance active matrix LCD panel, an optional touchscreen, and will connect directly to any standard DVI, VGA, or NTSC video signal.
A transflective option is available for applications where monitors are in bright light or where poor lighting conditions are present.
It is available in many configurations.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Industrial Display Cross-Reference | ENG | 237 KB | |
Manuals | |||
Manual | ENG | 7119 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 342 KB | |
UL Ordinary Location | E185778 (NWGQ, NWGQ7) | ALL | 174 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B010D | ALL | 221 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
ELO Touchscreen Drivers / Software Tools_a | 11/2022 | LINK | --- |