Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
19 inch flat panel monitor for Class I, Div 2; Class II, Div 2; and ATEX Zone 2 applications. |
Supply | ||
---|---|---|
Connection | Two-position screw terminal | |
Input voltage | + 12 V DC @ 3.8 A continuous | |
Indicators/operating means | ||
Display | ||
Type | 5-wire resistive 5-wire hardened resistive |
|
Screen diagonal | 19 inch (483 mm) | |
Response time | Standard: 12 ms High-bright: 5 ms |
|
Resolution | 1280 x 1024 (native mode) , 1024 x 768 , 800 x 600 , 640 x 480 |
|
Color depth | 24 bit (16.7 M) color supported in any video mode | |
Contrast | 1000:1 | |
Brightness | Standard: 450 cd/m2 (nits) High-bright: 1000 cd/m2 (nits) |
|
Reading angle | 160° horizontal , 160° vertical | |
Life span | back lamp life: 70,000 hrs | |
Input devices | 15-pin VGA , 29-pin DVI, Optional interface to NTSC (camera, live video) via standard BNC connector | |
Touch screen | 5-wire resistive 5-wire hardened resistive |
|
Interface | ||
Interface type | RS-232 serial or USB port to host computer via standard cable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 EN 55011:2009+A1:2010 |
|
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) ambient, no active cooling devices required | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90 %, non-condensing | |
Vibration resistance | 5 ... 100 Hz , 1 g, 12 m/s2, all axes | |
Impact resistance | 30 g, 6 ms, all axes | |
Mechanical specifications | ||
Degree of protection | NEMA Type 4/12 (front face and seals). Type 4x with stainless option IP66 |
|
Installation | panel or rack mount | |
Mass | 10 kg | |
Dimensions | Outer bezel: 411 mm x 483 mm (16.2 x 19.0 inch) Front bezel thickness: 2.5 mm (0.10 inch) |
|
Overall depth | 71 mm (2.8 inch) with recessed cable ways | |
Cut out dimensions | 386 mm x 455 mm (15.2 inch x 17.9 inch) | |
Mounting | VESA 100 mm mounting pattern (peripheral mounting only) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | DEMKO 14 ATEX1379X | |
Marking | II 3G Ex nA nC IIC T4 Gc II 3G Ex nA IIC T4 Gc |
|
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2012+A11:2013 EN 60079-15:2010 |
|
International approvals | ||
UL approval | Class I/Div 2 Group ABCD Class II/Div 2 Group FG |
|
IECEx approval | IECEx UL 14.0090X Ex nA IIC Tu Gc Ex nA nC IIC T4 Gc |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
This product is a high-performance industrial flat panel monitor. It is designed as an operator interface device for continuous use in heavy-duty conditions.
It incorporates an industrial grade, high performance active matrix LCD panel, an optional touchscreen, and will connect directly to any DVI, VGA, or NTSC video signal.
It is available in many configurations.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Industrial Display Cross-Reference | ENG | 237 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB | |
Manuals | |||
Manual | ENG | 7119 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe ATEX Certificate | DEMKO 14 ATEX 1379X | ALL | 437 KB | |
Europe ATEX Certificate | DEMKO 16 ATEX 1694U | ALL | 436 KB | |
IECEx Certificate of Conformity | IECEx UL 16.0050U | ALL | LINK | --- |
IECEx Certificate of Conformity | IECEx UL 14.0090X | ALL | LINK | --- |
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 342 KB | |
UL Ordinary Location | E185778 (NWGQ, NWGQ7) | ALL | 174 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B063D | ALL | 239 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
ELO Touchscreen Drivers / Software Tools_a | 11/2022 | LINK | --- |