Select Your Country

Go to global website

R2400 2-D LiDAR Sensor
Built to Last. Compact, durable, and efficient.

R2400 LiDAR Sensor

Exceptional Performance Package in 360°

The new R2400 LiDAR sensor from Pepperl+Fuchs consistently builds on the unique strengths of the proven R2000 LiDAR sensor while unlocking new fields of application in a compact, industrial-ready design. Bridging the gap between entry-level and high-end LiDAR systems, the new 2-D LiDAR sensor combines cost efficiency with robust mechanical design and high environmental resistance.

With its small light spot, full 360° scanning angle, and high-speed data capture, the R2400 provides stable 2-D measurements and reliable performance—even in demanding environments. Optimized for AMR applications, the 2-D LiDAR sensor offers the ideal balance of size, features, and performance.

Highlights

  • 360° all-around visibility

  • Particularly compact and robust device design

  • High precision and accuracy

  • Proven Pulse Ranging Technology (PRT)

Your Benefits

icon shockproof

Consistent Measurement Performance Even under Mechanical Stress

Engineered for harsh industrial conditions, the R2400 LiDAR sensor delivers stable and reliable measurement data even under mechanical stress. Its rugged design features a durable metal base, large bearing, and solid rotating head, providing mechanical robustness beyond its device class. As a result, users can rely on dependable performance and extended product longevity.

R2400 2-D LiDAR sensor ensures 360° visibility

Complete All-Around Environmental Capture

With its gapless 360° field of view, the R2400 LiDAR sensor from Pepperl+Fuchs provides complete all-around environmental perception for a wide range of applications. The 360° scanning angle is achieved by rotating the entire measuring device, creating a particularly flat scanning plane. With this complete all-around visibility, tasks such as navigation are simplified, while minimizing the need for additional sensors—making systems more efficient and cost-effective.

Easy Installation in Confined Spaces with the R2400 2-D LiDAR sensor

Easy Installation in Confined Spaces

The R2400 LiDAR sensor is designed for easy mechanical installation in confined spaces, combining a compact 81 mm device height and flexible mounting due to the all-around visibility. Precise alignment holes allow accurate, reproducible sensor positioning and plug-and-position installation. The sensor's scanning plane is located at the top of the housing. When mounted overhead, the R2400 can measure extremely close to the ground and reliably detect even flat objects, edges, or fine structures—perfect for small vehicles, AMRs, and service robots.

icon monitor

Quick and Convenient System Integration

The R2400 LiDAR sensor enables fast and convenient system integration via a unified LiDAR communication protocol and ROS driver. Customers familiar with PFSDP (Pepperl+Fuchs’ proven Scan Data Protocol) can leverage existing software and know-how for quick setup, while the ROS driver simplifies implementation of complex robotics applications and other applications using open-source libraries and tools. This combination reduces installation time, streamlines testing, and enables cost-effective proof-of-concepts.

AnimationThe R2400 Explained: Features, Function Principle, and Applications

Technical Features

Illustration of R2400 2-D LiDAR sensor demonstrating mechanical separation of emitter and receiver

Mechanical separation of emitter and receiver minimizes stray light and internal reflections.

Alignment holes of R2400 2-D LiDAR sensor

Precise alignment holes enable accurate and reproducible positioning of the sensor.

360° view of R2400 LiDAR sensor

The 360° measurement angle of the R2400 2D LiDAR sensor offers a complete all-round visibility.

compact R2400 LiDAR sensor in AGV

The compact 81 mm device height allows easy mechanical integration into confined spaces.

The R2400 2-D LiDAR sensor delivers a flat and wobble-free scanning plane.

The R2400 delivers a flat and wobble-free scanning plane.

LiDAR Sensor R2000 and R2400

Expanded LiDAR Portfolio for More Possibilities

With theR2400, Pepperl+Fuchs expands its LiDAR portfolio and opens up new application possibilities. While the R2000 sets the benchmark for precision and durability in demanding industrial environments, the R2400 extends the portfolio into applications where compact design and cost-efficiency are key.

Both sensor series are powered by Pulse Ranging Technology (PRT), the advanced time-of-flight measurement principle that delivers outstanding accuracy, long-range stability, and high immunity to ambient light—forming the robust technological foundation of the entire LiDAR portfolio.

Optimized for AMR and AGV Applications

The R2400 LiDAR sensor excels in small autonomous vehicles such as AMRs, AGVs, and service robots, as well as in other logistics automation and material handling applications. Its combination of performance, measurement range, and angular resolution makes it ideal for navigation, docking, and load handling tasks.

With a fast startup time of under 15 seconds and a versatile design that even allows upside-down mounting, the R2400 ensures reliable and flexible operation in a wide range of mobile automation scenarios.

Contact Us!

Do you have questions about the R2400 2-D LiDAR sensor? We’re here to help! For more information on the LiDAR sensor, send us an e-mail.