24. 11. 2025F810 Series UHF RFID Read/Write Devices: Cost-Efficient RFID Solution for Gate and Long-Range Applications

Fast and reliable automated workflows are the foundation of efficient logistics processes and the key to transparency and traceability in the supply chain. Regardless of whether a large number of objects equipped with RFID tags need to be detected simultaneously or whether they are in rapid motion or at a greater distance: With the F810 UHF RFID read/write device and supplementary components, Pepperl+Fuchs is now introducing an RFID system solution that is characterized by exceptional detection performance and maximum process reliability for fully automated goods inspection at incoming and outgoing goods.
Long Range, Reliable Detection
The core of the gate reader solution from Pepperl+Fuchs is the F810 UHF RFID read/write device housed in an IP67-rated die-cast aluminum housing designed for outdoor use. Up to four different durable UHF antennas, each suitable for the application, can be securely connected to it via robust RP-TNC screw connections. This enables the F810 series to reliably read objects marked with UHF RFID tags, such as returnable load carriers, at a distance of up to 12 meters.
This long range is made possible by the high reception sensitivity of the F810 gate readers. Due to the circular antenna polarization, the alignment of the tags to the antenna is virtually irrelevant, which opens up a high degree of flexibility in the application. The adjustable transmission power allows precise adjustment to the required range, while the maximum power of up to 2 W provides sufficient reserve for stable performance in demanding environments. For individual adaptation to the respective application, the Pepperl+Fuchs portfolio offers a choice of two different antenna types with 3 dB opening angles of 65° × 65° for wide detection ranges or 30° × 65° for a stronger focus.
*For regulatory reasons, the US version (FR2-02) is limited to an output power of 1 W.

Versatile Connection Options and Integration Possibilities
The power supply for the F810 series is provided either via industry-standard 24 V DC or PoE (Power over Ethernet), while data is transferred either via Ethernet or a serial RS-485 interface. The devices are also equipped with a range of additional connections (2 optocoupler outputs, 2 optocoupler inputs, 2 relay outputs) for connecting additional field devices such as trigger sensors or signal lights. All mentioned connections are designed in the M12 industry standard to ensure reliable connections at all times.
A clearly visible status LED visualizes the operating status of the RFID read/write device and supports smooth operating processes. The read/write devices can be configured using the associated configuration tool or via the integrated web interface. A saved device configuration can then be quickly and easily transferred to other F810 read/write devices via USB stick using the "Configuration Cloning" function.
Equipped with powerful hardware and Linux, the F810 UHF read/write devices also offer long-term viability and options for development, particularly with regard to increasing cyber security requirements. The devices are already designed to meet the cyber security standards of the RED and CRA directives.

Complete UHF RFID Solution from a Single Source
In addition to the F810 read/write devices and various UHF antennas, suitable mounting brackets and all the necessary cables are also available. This range of solutions is completed by a large selection of RFID tags from Pepperl+Fuchs' in-house portfolio. Users receive a complete RFID system from a single source, with which high-performance gate installations and flexible wide-range applications in demanding industrial environments can be implemented cost-effectively and reliably.
Highlights of the F810 Series UHF RFID Read/Write Devices
- Cost effective RFID solution for gate and long range applications
- Powerful UHF read write device with up to 4 external antennas
- Fast reading of large UHF tag populations, including time critical applications
- Easy system integration via Ethernet, RS 485 and USB
- Fast commissioning and replacement: configuration cloning via USB
- Robust aluminum die cast housing, ideal for use in harsh and industrial environments
- Future oriented RFID investment due to cutting edge, upgradeable hardware, and long term availability
Please note: technical datasheets for F810 read/write devices will be available here soon.