Select Your Country
GP12/25-80 Rubber Profile
Rubber profile for safety edges from the SIGNAL series
Key Benefits at a Glance
- Rubber profile
- Accessories for closing edge protection
- suitable for designs of ø11–12 mm
- Simple to customize to application
- Packaging unit: 50 m
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT