Select Your Country

Go to global website

MOUNTING PLATE VESA 75MM Mounting Plate

Monitor mount for Vesa 75mm

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of MOUNTING PLATE VESA 75MM

DescriptionWith M4 AMPS-holes
Materialmetal
Mass209 g
Dimensions
W x H x D95 mm x 95 mm x 3 mm
Scope of delivery4x screws
4x washers
4x nuts
Adapter plate
SeriesTab-Ex® 05 DZ1 , Tab-Ex® 05 DZ2 , Tab-Ex® 05 D2
General Notes