Select Your Country
IQH4-FP-V1
Key Benefits at a Glance
- Range up to 200 mm
- Multi-tag reading capability for up to 20 tags
- Operating frequency 13.56 MHz
- Compliant with ISO 15693 and NFC type 5
- LED function indicator
- Degree of protection IP67 / IP69
- For RFID evaluation unit IDENTControl
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.