Select Your Country
Portable Lights

Intrinsically Safe Flashlight Series Lite-Ex®
The Lite-Ex® high performance flashlight series is especially designed to withstand daily use in industrial environments and with the 'ring-switch' mechanism, operation is made quickly and easily. Switching on the flashlight could not be easier—simply twist the 'ring-switch'. This innovative switch mechanism means that even when wearing gloves the user can easily operate the flashlight, and because it is a 'non-contact' mechanism the need for repair is reduced—saving time and money. Lite-Ex® is also available as headlamp.
The Lite-Ex® series gives unrivalled high performance and was awarded with the iF Product Design Award.
Approved for: ATEX, IECEx, Zone 0/20
Language
- portugalština
- angličtina
- němčina
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Mobile Computing and Communications | File Type PDF | File Size 3 MB | Language angličtina
| Download |
| Brochures and OverviewsLinecard Mobile Communication Portfolio | File Type PDF | File Size 382 KB | Language angličtina
| Download |
| Brochures and OverviewsLinecard - Portable Lighting | File Type PDF | File Size 384 KB | Language angličtina
| Download |