Product Overviews for Industrial Sensors
Find an overview of all brochures, line cards and guides for products and solutions for industrial sensors.
Linecard
Your Perfect Automation. This product overview provides an excellent overview of all industrial sensor families.IIoT Roadmap
A Digitalization Technology GuideSensor Solution for Pallet Detection
Changing the Perspective. Sophisticated combination of an application-optimized mounting concept and advanced sensor technologies.Linecard
Engineering Life Sciences. Pharmaceutical and Life Science Industries.
Proximity Sensors Product Overview
The Original. Choose from 6,000+ sensors, unmatched quality, and in-depth expertise from the inventor.PMI Inductive Positioning Systems
Robust and precise. Noncontact, wear-free and contamination-resistant—maximum accuracy with patented technology.F31K2 Series for Valve Position Feedback
Weathering the Storm. Outstanding performance—even in the most extreme conditions.VariKont with Active Shielding Technology
Improving technology. Ensuring stability. Experiencing reliability. This technology ensures consistently high switching distances, no matter the installation situation or material.F135 Series Inductive Sensors
Made for Extremes. Stable object detection up to 50 mm at temperatures up to 250 °CInductive Distance Sensors with IO-Link
Inductive Meets Speed. Predictive maintenance in high-speed applications up to 3 m/s.
R305 Retroreflective Area Sensor with IO-Link
Detection Guaranteed. Reliable object detection, regardless of shape or size. Perfectly adaptable to any application.Photoelectric Sensors
See. Measure. Automate. From thru-beam to LiDAR—highly flexible with top performance.M18 Series—Cylindrical Photoelectric Sensors
Flexible. Functional. Five sensing modes; three housing designs; one user interface— efficiency in sensor shape.ShieldScan® Door Protection Sensor
Maximizing Safety! Solid-state scanner with rugged ToF technology for perfect protection at every closing edge.R10x and R20x Series Photoelectric Sensors
Redefining Flexibility. All functional principles in standard housings with high-performance sensor technologies and IO-Link in every model.Automation Light Grids: LGS and LGM Series
Measure. Detect. Automate. Integrated measuring functions, rapid object detection and three-way crossover
R1000 Distance Sensor with Pulse Ranging Technology
Compact and Precise. Position accuracy down to a millimeter—even over long distances.PMI Inductive Positioning Systems
Robust and precise. Noncontact, wear-free and contamination-resistant—maximum accuracy with patented technology.PGV Camera-Based Track Guidance
Leading the Way. From a standard version to a high-end solution—four read heads for top technical performance.WCS Absolute Positioning System
The Absolute Benchmark. Proven system with maximum precision—even in extreme weather, dirt, and harsh environments.
Product Overview LiDAR Sensors
In All Dimensions. Millimeter-precise Pulse Ranging Technology reliably masters any challenge.Photoelectric Sensors
See. Measure. Automate. From thru-beam to LiDAR—highly flexible with top performance.Contour2D Sensor System for Monitoring Conveyor Belt Utilization
The Only One! Efficient Contour Detection due to reliable shadow effect correction with only one LiDAR sensor.
VOC—Industrial Event Camera
What Happened? Maximum insight through event-driven video recording up to 900 seconds before the trigger.Laser Profile Sensors with SmartRunner Technology
Beyond Vision. Unique combination of laser light section method and 2-D vision technology in a single device.SmartRunner Explorer 3-D
Infinite Possibilities. At the speed of light into the third dimension of automation.SmartRunner Measurer 3-D
Measure without Detours. Volume, dimensions, rotation, and position directly from the sensor—up to 2.5 m/s.Stationary 1-D/2-D Code Reader CleverReader
Compact. Economical. Powerful. Reliable code reading up to 3.5 m/s—from packaging to electronics components.
UB*-F42 Series Ultrasonic Sensor with IO-Link
Cubical All-Rounder. From vehicle detection to dusty gravel pits—universally applicable up to 6 m.Ultrasonic Sensors with Integrated CAN Interface
CAN. Simply Integrated. Mobile automation without compromises—consistent, robust, and reliable.Ultrasonic Sensors Overview
Infinite Versatility. Material-independent, robust, and reliable—the technology for every industrial application.Ultrasonic Sensor Systems: USi®-industry and USi®-safety
Ultrasound—but Different. Small, durable, versatile—the advantages of the unique sensor technology consistently improved.Ultrasonic Double Sheet Sensors of the M18 and M30 Series
The New Easy. Double material detection of paper, foil, wood, or metal—easier than ever with IO-Link.Ultrasonic Sensor Series UC18GS with IO-Link
Building on experience. Driving technology. Maximizing performance. The new ultrasonic sensor series from Pepperl+Fuchs combines the advantages of ultrasonic technology with powerful features to create a sensor solution that meets virtually any application challenge.
Industrial Radar Sensors
Defying Elements. Interference-free distance and velocity measurement. Even in rain, fog, wird, or dust.
Incremental, Absolute, and Cable-Pull Rotary Encoders—Product Overview
Gaining New Impulses. Precision and reliability from industrial to offshore applications.ENI90 Series Incremental Rotary Encoder
Robust. Precise. Blue. With 460 nm, BlueBeam revolutionizes encoder technology—in standard and heavy-duty applications.
Inclination and Acceleration Sensors—Product Overview
In Any Environment. Precise motion measurement in its most robust form.Inertial Measurement Unit F99
Precision through Fusion. Error-free inclination detection for dynamic applications—in 360° and individually adaptable.
Vibration Sensors
Condition Monitoring Excellence. Intelligent advanced warning and vibration diagnostics—up to SIL 2.
IUR1-F810* Series UHF RFID Read/Write Device for Gate and Long-Range Applications
Seamless Traceability. Four powerful antennas for reliable identification up to 12 m—in fractions of a second.Optical Identification and RFID—Product Overview
Industrial Identification. Get an overview of stationary 2-D code readers, mobile 2-D code readers, barcode scanners and much more.RFID UHF Read/Write Head F190
Compact. Powerful. Connected. 1000 mW ERP transmitting power—making it the most compact UHF reader in its class.Stationary 1-D/2-D Code Reader CleverReader
Compact. Economical. Powerful. Reliable code reading up to 3.5 m/s—from packaging to electronic components.
Level Measurement
Exceptional Versatility. Rugged solutions—tailored to your requirements.
Connectivity Product Overview
Exceptionally Connected. A range of connection technology that is even more flexible than your requirements.