Mastering challenges.
Opening communication channels.
Redefining flexibility.

R10x and R20x Series
Standard Housings—All Functional Principles

Features

Future-Oriented Product Architecture, photoelectric sensor, photoelectric sensors, R100, R101, future-oriented product architecture

State-of-the-Art Product Design

Each series combines several photoelectric families of sensors with innovative technologies in one industry-standard housing style. The R100, R101, and R103 series are ideal for short-range applications, and the new R200 and R201 series are perfect for longer-range sensing. Experience new flexibility and more integration possibilities, even in space-restricted applications!
photoelectric sensor, photoelectric sensors, R100, R101, innovative technologies, Multi Pixel Technology, DuraBeam laser technology

Innovative Technologies

With eye-safe DuraBeam laser technology and proven Multi Pixel Technology, Pepperl+Fuchs’ photoelectric sensors deliver maximum reliability and accuracy. Continuous communication via IO-Link ensures that the sensors’ intelligence is fully used and provides many versatile options. Get set for the future!
Compact Housing Design, photoelectric sensor, photoelectric sensors, R100, R101, space-saving housing

Compact Housing Design

Each R10x and R20x sensor offers several mounting patterns in one industry-standard housing style. New R20x sensors for longer-range sensing also feature rotatable connectors, which allows flexible installation, even in space-restricted applications. Benefit from easy installation!
Intuitive Operating Concept, photoelectric sensor, photoelectric sensors, R100, R101, intuitiv operating concept

Intuitive User Interface

Commissioning all five models is simple and intuitive. The control and display concept is identical for all sensors and consists of a button, a potentiometer, and highly visible LEDs. In addition to the user interface, IO-Link can also be used for configuration. Save time and costs during commissioning!

R10x and R20x Series for Maximum Performance

The compact R100, R101, and R103 series master short-range applications, while the new medium-sized R200 and R201 series are perfect for longer-range sensing. This video shows you the specialties of both series as well as sample applications for the new R20x series.

Flexibility Redefined—An All-Round Solution in Every Housing

R10x and R20x series photoelectric sensors

The R10x and R20x series combine several photoelectric families of sensors with efficient technologies in one housing style. They differ only in mounting method and housing design. Once you determine how you would like to mount the sensor, you can select the required functions based on the task at hand. This all-round solution provides a unique flexibility and opens up a variety of possible applications.

360°– Discover R100, R101, R103, R200 and R201

  • Technical data
  • R100 series
  • Housing dimensions: 11 x 21.5 x 44.5 mm
  • Connection: Various possibilities e.g. with plug M8
  • Mounting: Rear M3 mounting and 25.4 mm front side M3 mounting to the side
Requires Goolge Chrome, Firefox, Safari, Opera, and Internet Explorer version 9 Beta
 
 
R100

The R100, R101, R103, R200 and R201 series are available with the following functionalities:

*available in R100 and R101

Multi Pixel Technology—Success is Measurable

Multi Pixel Technology—Success is Measurable

Pepperl+Fuchs' Multi Pixel Technology (MPT) enables highly reliable and interference-free distance measurement for near-range applications. This technology combines the measuring functionality of conventional distance sensors with the proven triangulation principle.

With this geometric method, an emitter—LED or laser—emits a light beam to the target object, which reflects it back. The reflected light beam is then recaptured by a light-sensitive receiver in the sensor, the multipixel array. Depending on the position of the light spot on the receiver, the distance of the object to the sensor is calculated by geometric triangulation. This is done using intelligent software algorithms.

This enables measuring and switching R10x and R20x sensors to precisely measure the position of an object and clearly distinguish it from the background.

DuraBeam—The Best of Both Worlds

DuraBeam Laser Technology

Laser sensors are extremely precise, but they are less durable and have a lower temperature range than LED sensors. Pepperl+Fuchs uses the best of both worlds and combines the strengths of LED sensors and laser sensors with its efficient laser technology DuraBeam.

The R10x and R20x series laser sensors ensure an extended service life and provide the user with new possibilities—even at ambient temperatures of up to 60° C.

DuraBeam also uses a special beam profile, which reflects a sharply contoured, circular light spot on an object at any time. Sensors equipped with eye-safe DuraBeam laser technology are ideally suited for highly accurate detection and distance measurement of small objects.

Smart Sensor Profile: Pioneering the Standardization of IO-Link

 

Smart Sensor Profile is a standard that aims to ensure the same basic functionalities across all IO-Link sensor manufacturers. This includes access to settings, parameters, process data, and diagnostics.

All sensors that follow a specific Smart Sensor Profile display and evaluate process data the same way. This enables the use of function blocks for simple control integration. Existing user programs can be reused, which simplifies programming.

Pepperl+Fuchs is among the first manufacturers to implement version 2 of Smart Sensor Profile, the latest version published by the IO-Link consortium. This standard will also be implemented in future Pepperl+Fuchs products. Quickly and easily control automation processes in your plant!

SmartBridge Technology by Pepperl+Fuchs

Kontakt os

What are the advantages the R10x and R20x photoelectric sensors offer for my plant? What are the right sensor variants for my specific requirements? We are happy to answer these and other questions. Simply arrange an appointment!