Select Your Country
LB5105A Thermocouple Converter
Thermocouple converter, 1-channel for mV signal generation
Key Benefits at a Glance
- 4 channels
- Inputs Ex ia
- Mounting in Zone 2, Class I/Div.2 or in the safe area
- Converter for thermocouples and mV-signals
- Simulation mode for service operations (forcing)
- Line fault detection (LFD)
- Permanently self-monitoring
- Module can be exchanged under voltage
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of LB5105A
| Occupied slots | 2 |
| Connection | backplane bus | |
| Rated voltage | Ur | 12 V DC , only in connection with the power supplies LB9*** |
| Power dissipation | 0.75 W | |
| Power consumption | 0.75 W |
| Connection | backplane bus | |
| Interface | manufacturer-specific bus to standard com unit |
| Compensation (reference junction CJC) | internal cold junction compensation or external cold junction |
| Number of channels | 4 | |||||||
| Suitable field devices | ||||||||
| ||||||||
| Suitable sensors | ||||||||
| ||||||||
| Connection | channel I: 1+, 2-; channel II: 5+, 6-; channel III: 9+, 10-; channel IV: 13+, 14- | |||||||
| Measuring range | -65 ... 75 mV with LFD , -75 ... 75 mV without LFD | |||||||
| Smallest span | 5 mV for 0.1 % accuracy | |||||||
| Linearity error | 0.1 % | |||||||
| Conversion time | max. 300 ms (4 channels) without LFD max. 600 ms (4-channel) with LFD | |||||||
| Compensation (reference junction CJC) | internal cold junction compensation or external cold junction | |||||||
| Line fault detection | can be switched on/off for each channel via configuration tool , | |||||||
| ||||||||
| Deviation | |||||
| |||||
| LED indication | Power LED (P) green: supply Status LED (I) red: line fault (collective alarm) , red flashing: communication error | |
| Coding | optional mechanical coding via front socket |
| Electromagnetic compatibility | |||||
| |||||
| Electromagnetic compatibility | NE 21 | |
| Degree of protection | IEC 60529 | |
| Environmental test | EN 60068-2-14 | |
| Shock resistance | EN 60068-2-27 | |
| Vibration resistance | EN 60068-2-6 | |
| Damaging gas | EN 60068-2-42 | |
| Relative humidity | EN 60068-2-78 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 95 % non-condensing | |
| Altitude | max. 2000 m | |
| Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
| Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance | |
| Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
| Degree of protection | IP20 when mounted on backplane | ||||||||||
| Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) | ||||||||||
| Mass | approx. 150 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| EU-type examination certificate | PTB 03 ATEX 2042 X | ||||||||||
| |||||||||||
| Input | |||||||||||
| |||||||||||
| Certificate | PF 08 CERT 1234 X | ||||||||||
| |||||||||||
| Galvanic isolation | |||||||||||
| |||||||||||
| Directive conformity | |||||||||||
| |||||||||||
| ATEX approval | PTB 03 ATEX 2042 X | |||||||
| UL approval | E106378 | |||||||
| IECEx approval | ||||||||
| ||||||||
| System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure. | |
| Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
