LB Remote I/O System

The LB remote I/O system for installation in Zone 2, Class I/Div. 2 is a modular system for signal adaptation between field devices in hazardous areas and control systems in safe areas. With the remote I/O system, the field device signals are transmitted to a process control system via a single fieldbus cable with a standardized bus protocol (PROFINET, PROFIBUS, Modbus and others).
LB remote I/O offers
- compact design
- high channel density
- good diagnostic options
- worldwide approvals
and much more.
With the PROFINET gateway, the remote I/O system can be connected to IIoT applications via Ethernet networks. Most analogue field devices support HART so that HART can be used for parameterization and diagnostics in the control system. For this purpose, the remote I/O system with HART-IP has a function for forwarding the HART data from the field devices to the control system.
- English
- Portuguese
- German
- French
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Remote I/O systems | File Type PDF | File Size 4 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Custom cabinets and junction boxes | File Type PDF | File Size 1 MB | Language English | Download |
| Brochures and OverviewsProduct Information - Profibus-Fibre Optic Coupler and Repeater | File Type PDF | File Size 836 KB | Language English
| Download |
| Brochures and OverviewsEngineering Guide - Grounding, Earthing and Shielding of FB Remote I/O Systems | File Type PDF | File Size 1 MB | Language English | Download |
| Brochures and OverviewsProduct Overview - FB Remote I/O for Zone 1 | File Type PDF | File Size 682 KB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Remote-I/O-Modules for the Efficient Modernization of Control Systems | File Type PDF | File Size 1 MB | Language English
| Download |
| Application ReportsApplication Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | File Type PDF | File Size 208 KB | Language English
| Download |
| Application ReportsApplication Report - Communication Redundancy for Uninterrupted Operation | File Type PDF | File Size 529 KB | Language English
| Download |
| Application ReportsApplication Report - Space Saving Extension for Existing Plants | File Type PDF | File Size 300 KB | Language English
| Download |
| Application ReportsApplication Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | File Type PDF | File Size 371 KB | Language English
| Download |
| Application ReportsApplication Report - Use of Remote I/O in Fluidized Bed Systems | File Type PDF | File Size 222 KB | Language English
| Download |
| Application ReportsApplication Report - The Modern Whiskey Distillery | File Type PDF | File Size 355 KB | Language English
| Download |
| Application ReportsApplication Report - Systematic Monitoring of Control Cabinets | File Type PDF | File Size 199 KB | Language English
| Download |
Further Literature | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Further LiteratureDTM Certificate | File Type PDF | File Size 680 KB | Language English
| Download |
| Further LiteratureIntegration in Honeywell Experion PKS (LB8106*) - Planning and Integration Information | File Type PDF | File Size 2 MB | Language English | Download |
| Further LiteratureIntegration in Yokogawa CENTUM VP (LB8106*) - Planning and Integration Information | File Type PDF | File Size 2 MB | Language English | Download |










