Select Your Country

Go to global website

Functional Safety (SIL) Seminars

Overview

Introduction to EN 61511 and EN 61508

Benefits and Risks - The Risk Based Concept, Functional Safety and “SIL”, Terms and Definitions, Differentiation of Protection Layers, Process and Safety Equipment, Safety Equipment Failure, Systematic and Random (Hardware) Failures and Laws and Standards

Legal Foundation - SIL, European Directives, Harmonised Standards, EN 61508 and Sector Standards, EN 61511, EN 13849, EN 62061 etc. Accident and Failure Causes, European and British Statistics, Functional Safety Management, Safety Lifecycle and Quality Management and Interesting Facts about EN 61508.

Hazard and Risk Analysis - Term “Risk" Definition, Tolerable Risk, Quantification, Analysis Methods, HAZOP, Risk Graph, Example: Parachuting, Initial Risk, Risk Reduction, Safety Equipment Architecture – Part 1

Redundancy - Number of Channels and Hardware Fault Tolerance HBF, Relationship between HFT and SIL, Architecture Requirements, Examples, Safety Application Equipment, Design acc. to EN 61508, Prior Use, Proven in Use etc. Functional Safety Management, FMEDA, Safety Manual, Prior Use, Proven in Use, Prior Use (NE 130), Fault Data Statistics (NE 93)

Safety Equipment Architecture – Part 2 - HFT Requirements and SIL, Difference between EN 61511 and 61508, (Sub-) Systems Realisation, Relationship between “Equipment SIL” and “SIF SIL”

Calculation of Random Failures - Coincidence and “Actual Coincidence", Monty Hall Problem, Birthday Paradox, SIL and Probability of Failure, Permissible PFD or PFH values, Calculation of a 1oo1 Structure, Formula according to EN 61508, Simplified Calculation, Calculation of a 1oo2 Structure, Common Cause Failure, Calculation, Example, Overfill Protection – SIL 3, Validity of the Calculation, Useful Lifetime

Non-Electrical Equipment - Reliability Engineering Terms, MTTF, MTBF, Average Lifetime, Features of Non-Electrical Equipment, “Demand” vs. “Actuation”

Why Not Take a Look at Our Other Seminars?