Select Your Country
NO LONGER FOR SALE
IA6-12GM50-IU-Y70109008 Inductive analog sensor
Key Benefits at a Glance
- Inductive analog sensor
- Analog output 1 mA ... 5 mA/ 0 V ... 5 V
- 0...6 mm quasi flush









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of IA6-12GM50-IU-Y70109008
| Output type | Analog current output or analog voltage output | |
| Installation | quasi flush | |
| Output polarity | DC | |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 18 mm x 18 mm x 1 mm | |
| Reduction factor rAl | 0.33 | |
| Reduction factor rCu | 0.28 | |
| Reduction factor r304 | 0.8 | |
| Reduction factor rBrass | 0.43 | |
| Measuring range | 0 ... 6 mm | |
| Output type | 4-wire |
| Installation conditions | ||||||||||||||
| ||||||||||||||
| Operating voltage | UB | 10 ... 30 V , residual ripple 20 % UB | ||||||||||||
| Limit frequency (3dB) | 1000 Hz | |||||||||||||
| Reverse polarity protection | yes | |||||||||||||
| Short-circuit protection | yes | |||||||||||||
| Repeat accuracy | R | ± 0.32 mm | ||||||||||||
| Resolution | 0 ... 1 µm | |||||||||||||
| No-load supply current | I0 | ≤ 10 mA | ||||||||||||
| MTTFd | 551 a | |
| Diagnostic Coverage (DC) | 0 % |
| Output type | 0 ... 5 V / 1 ... 5 mA | |
| Load resistor | Current output A2: 1 kΩ (UB=10V) / 5 kΩ (UB=30V) | |
| Load current | Voltage output A1: ≤ 10 mA | |
| Recovery time | 20 ms | |
| Adjustment tolerance zero point | ≤ ± 10 % of full-scale value | |
| Temperature drift | ± 5 % (0 ... 70 °C) ± 10 % (-25 ... 0 °C) | |
| Residual ripple | 20 % |
| Standard conformity | |||||
| |||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | cable | ||||||||||||||||
| Housing material | chromium plated brass | ||||||||||||||||
| Sensing face | PBT | ||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Mass | 27 g | ||||||||||||||||
| Dimensions | |||||||||||||||||
| |||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




